SLASF96 April 2024 AFE20408
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | VERSION[3:0] | ||||||
R-0h | R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
3-0 | VERSION[3:0] | R | 0h | Chip version ID. 0x0: Rev A. 0x1: Rev B. 0x2: Rev C. 0x3: Rev D. |