SLASF96 April 2024 AFE20408
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
ADC[15:8] | |||||||
R-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
ADC[7:0] | |||||||
R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-0 | ADC | R | 0h | Internal die temperature measurement. 2's complement value. Conversion factor: 7.8125 m°C/LSB. |