SLASF96 April 2024 AFE20408
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The device incorporates an ADC custom channel sequencer. The ADC sequencer is used to specify which channels are converted and in which order. In this way, channels that are of greater importance can be converted more often than other lower-priority channels. The sequencer consists of 63 indexed slots that provide a high level of flexibility in the channel-order configuration. In addition, the sequencer also provides programmable start and stop index fields to configure the start and stop conversion points. In direct-mode conversion, the ADC converts from the start index to the stop index once and then stops. In auto-mode conversion, the ADC converts from the start to stop index repeatedly until the ADC is stopped.
The ADC input channel assignments for the sequencer are listed in Table 6-3.
CCS_ID[2:0] | ADC INPUT |
---|---|
000 | GND |
001 | SENSE0 |
010 | SENSE1 |
011 | ADC0 |
100 | ADC1 |
101 | TMP |