SLASF96 April 2024 AFE20408
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage(2) | VDD to GND | –0.3 | 6 | V | |
VIO to GND | –0.3 | 6 | |||
VCC[A,B] to GND | –0.3 | 12 | |||
VSS[A,B] to GND | –12 | 0.3 | |||
VCC[A,B] to VSS[A,B] | –0.3 | 12 | |||
Pin voltage | DACA[0:3] output pins to GND | VSSA – 0.3 | VCCA + 0.3 | V | |
DACB[0:3] output pins to GND | VSSB – 0.3 | VCCB + 0.3 | |||
OUTA[0,2] output pins to GND | VSSA – 0.3 | VCCA + 0.3 | |||
OUTB[0,2] output pins to GND | VSSB – 0.3 | VCCB + 0.3 | |||
ADCHV0 and ADCHV1 input pins to GND | –0.3 | 85 | |||
Digital pins to GND | –0.3 | VIO + 0.3 | |||
SENSE0[+/−] and SENSE1[+/−] input pins to GND | –0.3 | 85 | |||
SENSE[0:1]+ to SENSE[0:1]− differential input(3) | –85 | 85 | |||
TJ | Junction temperature | –55 | 150 | °C | |
Tstg | Storage temperature | –65 | 150 |