SLASF96 April 2024 AFE20408
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
DAC CHARACTERISTICS(1) | ||||||
Resolution | 13 | Bits | ||||
Full scale output voltage range | Set at start-up through autorange detection | –10 | 0 | V | ||
Set at start-up through autorange detection | 0 | 10 | ||||
DNL | Differential nonlinearity | Specified 13-bit monotonic | –1 | 1 | LSB | |
INL | Integral nonlinearity | –4 | 4 | LSB | ||
TUE | Total unadjusted error | –0.6 | ±0.1 | 0.6 | %FSR | |
TUE | Total unadjusted error (4) | Operating in extended temperature range (TJ = –55℃ to +150℃) | –2 | ±0.1 | 2 | %FSR |
Total adjusted error | After one point calibration at 25℃, DAC output at 1/4 of full-scale range |
–0.1 | ±0.01 | 0.1 | %FSR | |
Offset error | Positive output range | –40 | ±5 | 40 | mV | |
Negative output range | –40 | ±5 | 40 | |||
Offset error temperature drift | ±5 | ppm/°C | ||||
Gain error | –0.5 | ±0.01 | 0.5 | %FSR | ||
Gain error temperature drift | ±20 | ppm/°C | ||||
Zero-scale error | Positive output range: all zeros code | 0 | 5 | 35 | mV | |
Negative output range: all ones code | –35 | –5 | 0 | |||
Zero-scale error temperature drift | ±5 | ppm/°C | ||||
Full-scale error | Positive output range: all ones code | –0.7 | ±0.05 | 0.7 | %FSR | |
Negative output range: all zeros code | –0.7 | ±0.05 | 0.7 | |||
Full-scale error temperature drift | ±20 | ppm/°C | ||||
Short circuit current(2) | Start-up current mode | 15 | mA | |||
Low-current mode | 30 | |||||
Normal-current mode | 90 | |||||
High-current mode | 120 | |||||
Capacitive load stability(3) | 0 | 15 | µF | |||
DC output impedance | Midscale code | 3 | Ω | |||
Output voltage settling time | CL = 15µF, 2.5V step to within 2.5mV | 400 | µs | |||
Output noise | 0.1Hz to 10Hz, midscale code | 70 | µVpp | |||
Output noise density | 1kHz, midscale code | 700 | nV/√Hz | |||
PSRRAC | Power supply ac rejection ratio | Midscale code, frequency = 60Hz, amplitude = 200mVpp superimposed on VCC[A,B] or VSS[A,B] |
66 | dB | ||
Midscale code, frequency = 60Hz, amplitude = 200mVpp superimposed on VDD |
70 | |||||
PSRRDC | Power supply dc rejection ratio | Midscale code, VDD = 5V ±10%, VCC[A,B] = 10V ±10%, VSS = –10V ±10% |
500 | µV/V | ||
Channel-to-channel dc crosstalk | Measured DAC output at midscale, all other DAC outputs at full-scale | 150 | µV | |||
OUTPUT SWITCH DC CHARACTERISTICS | ||||||
RDAC | Resistance between DAC buffers and output pins | 1.5V headroom from supply | 3 | 5 | Ω | |
RVSS | Resistance between VSS[A,B] and output pins | 4 | 7 | Ω | ||
SUPPLY MONITOR CHARACTERISTICS | ||||||
VSSTH | VSS threshold detector | Low VSS supply failure detect | –2.2 | –1.7 | V | |
Mid VSS supply failure detect | –3.7 | –3.2 | ||||
High VSS supply failure detect | –6.7 | –6.2 | ||||
VCCTH | VCC threshold detector | VCC supply failure detect | 1.7 | 2.2 | V | |
HIGH-VOLTAGE SENSE CHARACTERISTICS | ||||||
VIN | Analog input range | VSS[A,B] = 0V | 0 | 85 | V | |
Offset voltage | VIN = 20mV | ±1.5 | ±13 | mV | ||
Offset voltage(4) | VIN = 20mV, operation in extended temperature range (TJ = –55°C to +150°C) | ±5 | ±40 | mV | ||
Offset voltage drift | ±20 | µV/°C | ||||
Gain error | ±0.1 | ±1.0 | % | |||
Gain error(4) | Operation in extended temperature range (TJ = –55°C to +150°C) | ±0.3 | ±3.0 | % | ||
Gain error drift | ±20 | ppm/°C | ||||
Input impedance | Active mode | 1 | MΩ | |||
Pin leakage current | Shutdown mode, VIN = 85V | 1 | μA | |||
Resolution | 3.125 | mV | ||||
CURRENT SENSE CHARACTERISTICS | ||||||
VCM | Common-mode input range | VSS[A,B] = 0V | –0.3 | 85 | V | |
VDIFF | Shunt voltage input range | SHUNT_RANGE = 0 | –163.84 | 163.84 | mV | |
SHUNT_RANGE = 1 | –40.96 | 40.96 | ||||
Shunt offset voltage | VCM = 48V, TCT > 280μs | ±10 | ±100 | μV | ||
VCM = 0V, TCT > 280μs | ±10 | ±100 | ||||
Shunt offset voltage drift | ±100 | nV/°C | ||||
Shunt voltage gain error | VCM = 24V | ±0.1 | ±1.0 | % | ||
Shunt voltage gain error | VCM = 24V, operation in extended temperature range (TJ = –55°C to 150°C) | ±0.3 | ±3.0 | % | ||
Shunt voltage gain error drift | ±50 | ppm/°C | ||||
Common-mode rejection ratio | 120 | dB | ||||
Input bias current | SENSE+ and SENSE– inputs, VCM = 85V | 1 | µA | |||
Input differential impedance | Active mode, VDIFF < 164mV | 92 | kΩ | |||
Resolution | Shunt voltage, SHUNT_RANGE = 0 | 5 | µV | |||
Shunt voltage, SHUNT_RANGE = 1 | 1.25 | |||||
TEMPERATURE SENSE CHARACTERISTICS | ||||||
Accuracy | TJ = –40°C to +125°C | –2.5 | ±0.25 | 2.5 | °C | |
Resolution | LSB size | 7.8125 | m°C | |||
DIGITAL INPUT CHARACTERISTICS | ||||||
VIH | High-level input voltage | 0.7 × VIO | V | |||
VIL | Low-level input voltage | 0.3 × VIO | V | |||
Input current | 2 | µA | ||||
Input pin capacitance | 8 | pF | ||||
DIGITAL OUTPUT CHARACTERISTICS | ||||||
VOH | High-level output voltage | ISOURCE = 0.2mA | VIO – 0.4 | V | ||
VOL | Low-level output voltage | ISINK = –0.2mA | 0.4 | V | ||
Output pin capacitance | 8 | pF | ||||
VOL | Open-drain low-level output voltage | ISINK = 2mA | 0.4 | V | ||
POWER CONSUMPTION CHARACTERISTICS | ||||||
IVDD | VDD supply current(4) | Positive output range | 5 | mA | ||
Negative output range | 6 | |||||
Positive output range, operating in extended temperature range (TJ = –55°C to +150°C) | 10 | |||||
Negative output range, operating in extended temperature range (TJ = –55°C to +150°C) | 12 | |||||
IVCC | VCC supply current(4) | Positive output range, midscale output | 6 | mA | ||
Positive output range, midscale output, operating in extended temperature range (TJ = –55°C to +150°C) | 12 | |||||
IVSS | VSS supply current(4) | Negative output range, 1/4 of full-scale output | 7 | mA | ||
Negative output range, 1/4 of full-scale output, operating in extended temperature range (TJ = –55°C to +150°C) | 15 | |||||
IVIO | VIO supply current(4) | 5 | µA | |||
Operating in extended temperature range (TJ = –55°C to +150°C) | 10 |