SBAS693C March 2015 – December 2023 AFE2256
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The AFE2256 is a 256-channel, analog front-end (AFE) designed to suit the requirements of flat-panel detector (FPD) based digital x-ray systems. The device includes 256 integrators, a programmable gain amplifier (PGA) for full-scale charge level selection, a correlated double sampler with dual banking, and 256:4 analog multiplexers.
The device also features four 16-bit successive-approximation register (SAR) analog-to-digital converters (ADCs). Serial data from the ADCs are available in low-voltage differential signaling (LVDS) format.
The nap and power-down modes enable substantial power savings, and are especially useful in battery-powered systems.
To request a full datasheet or other design resources: request AFE2256
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|
AFE2256 | TDU (COF, 320) | 38.00 mm × 28.00 mm |
TDR (COF, 325) | 48.35 mm × 21.5 mm | |
TBN (COF, 325) | 48.35 mm × 21.5 mm |