SBFS042 June 2020 AFE3010
PRODUCTION DATA.
The AFE3010 supports three different modes when the ALARM pin is used as an LED driver:
AFE3010 STATUS | SW_OPEN PIN | ALARM (LED) FUNCTION | COMMENTS |
---|---|---|---|
Self-test fails | Floating | ALARM (LED) blinks | Self-test fail dominates ALARM (LED) behavior and ignores the SW_OPEN signal |
Low | |||
Load switch open due to H-G or N-G fault | Floating | ALARM (LED) remains off | |
Low | ALARM (LED) remains on without blinking | ||
At power up, during the first self-test only | Floating | ALARM (LED) on for 0.25 s after first self-test pass | Indicates the event of first self-test pass after power up |
Low | ALARM (LED) on without blinking |