SLASFB2 November 2023 AFE432A3W , AFE532A3W
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
X | TIMEOUT-EN | X | RESERVED | X | FSDO-EN | X | SDO-EN | ||||||||
X-0h | R/W-0h | X-0h | R/W-0h | X-00h | R/W-0h | X-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-13 | X | X | 0h | Don't care |
12 | TIMEOUT-EN | R/W | 0h | 0: I2C timeout
disabled 1: I2C timeout enabled |
11-9 | X | X | 0h | Don't care |
8 | RESERVED | R/W | 0h | Always write 0. |
7-3 | X | X | 00h | Don't care |
2 | FSDO-EN | R/W | 0h | 0: Fast SDO disabled 1: Fast SDO enabled |
1 | X | X | 0h | Don't care |
0 | SDO-EN | R/W | 0h | 0: SDO disabled 1: SDO enabled on GPIO/SDO pin |