SLASFB2 November 2023 AFE432A3W , AFE532A3W
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
X | REF-GAIN-1 | X | CMP-1-OD-EN | CMP-1-OUT-EN | CMP-1-HIZ-IN-DIS | CMP-1-INV-EN | CMP-1-EN | ||||||||
X-0h | R/W-0h | X-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-13 | X | X | 0h | Don't care |
12-10 | REF-GAIN-1 | R/W | 0h | 001: Gain = 1 ×, VDD as
reference. 010: Gain = 1.5 ×, internal reference. 011: Gain = 2 ×, internal reference. 100: Gain = 3 ×, internal reference. 101: Gain = 4 ×, internal reference. Others: Invalid. |
9-5 | X | X | 0h | Don't care |
4 | CMP-1-OD-EN | R/W | 0h | 0: Set VOUT1/AIN1 pin as
push-pull. 1: Set VOUT1/AIN1 pin as open-drain in comparator mode. (CMP-1-EN = 1 and CMP-1-OUT-EN = 1). |
3 | CMP-1-OUT-EN | R/W | 0h | 0: Generate comparator output
but consume internally. 1: Bring comparator output to the respective VOUT1/AIN1 pin. |
2 | CMP-1-HIZ-IN-DIS | R/W | 0h | 0: FB1 input has
high-impedance. 1: FB1 input has finite impedance as per the Electrical Characteristics: Voltage Output section.Set this bit to 0 in ADC mode. |
1 | CMP-1-INV-EN | R/W | 0h | 0: Don't invert the
comparator output. 1: Invert the comparator output. |
0 | CMP-1-EN | R/W | 0h | 0: Disable comparator
mode. 1: Enable comparator mode. DAC channel 1 must be enabled. |