SLASFB2 November 2023 AFE432A3W , AFE532A3W
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
X | PROTECT-FLAG | WIN-CMP-1 | X | CMP-FLAG-1 | X | ||||||||||
X-0h | R-0h | R-0h | X-0h | R-1h | X-4h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-9 | X | X | 0h | Don't care |
8 | PROTECT-FLAG | R | 0h | 0: PROTECT operation not
triggered. 1: PROTECT function is completed or in progress. This bit resets to 0 when read. |
7 | WIN-CMP-1 | R | 0h | Window comparator output from channel 1. The output is latched or unlatched based on the WINDOW-LATCH-EN setting in the COMMON-CONFIG register. |
6-4 | X | X | 0h | Don't care |
3 | CMP-FLAG-1 | R | 1h | Synchronized comparator output from channel 1. |
2-0 | X | X | 4h | Don't care |