SLASFB2 November 2023 AFE432A3W , AFE532A3W
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
STATIC PERFORMANCE | ||||||
Resolution | 10 | Bits | ||||
INL | Integral nonlinearity (1) | –2 | 2 | LSB | ||
DNL | Differential nonlinearity (1) | –1 | 1 | LSB | ||
Offset error (1) (2) | –5 | 0 | 5 | mV | ||
Gain error (1) (2) | –1 | 1 | %FSR | |||
INPUT | ||||||
Input voltage range | 0 | VDD / 3 | V | |||
DYNAMIC PERFORMANCE | ||||||
Data rate(1) | ADC averaging setting is 4 samples | 1406 | 2008 | SPS | ||
Sampling capacitor | 10 | pF |