The AFE4400 is a fully-integrated analog front-end (AFE) ideally suited for pulse oximeter applications. The device consists of a low-noise receiver channel with an integrated analog-to-digital converter (ADC), an LED transmit section, and diagnostics for sensor and LED fault detection. The device is a very configurable timing controller. This flexibility enables the user to have complete control of the device timing characteristics. To ease clocking requirements and provide a low-jitter clock to the AFE4400, an oscillator is also integrated that functions from an external crystal. The device communicates to an external microcontroller or host processor using an SPI™ interface.
The device is a complete AFE solution packaged in a single, compact VQFN-40 package (6 mm × 6 mm) and is specified over the operating temperature range of 0°C to 70°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
AFE4400 | VQFN (40) | 6.00 mm × 6.00 mm |
Changes from G Revision (July 2014) to H Revision
Changes from F Revision (October 2013) to G Revision
Changes from E Revision (October 2013) to F Revision
Changes from D Revision (May 2013) to E Revision
PIN | FUNCTION | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ADC_RDY | 28 | Digital | Output signal that indicates ADC conversion completion. Can be connected to the interrupt input pin of an external microcontroller. |
AFE_PDN | 20 | Digital | AFE-only power-down input; active low. Can be connected to the port pin of an external microcontroller. |
BG | 7 | Reference | Decoupling capacitor for internal band-gap voltage to ground. (2.2-µF decoupling capacitor to ground) |
CLKOUT | 30 | Digital | Buffered 4-MHz output clock output. Can be connected to the clock input pin of an external microcontroller. |
DIAG_END | 21 | Digital | Output signal that indicates completion of diagnostics. Can be connected to the port pin of an external microcontroller. |
DNC(1) | 5, 6, 10, 34, 35 | — | Do not connect these pins. Leave as open circuit. |
INN | 1 | Analog | Receiver input pin. Connect to photodiode anode. |
INP | 2 | Analog | Receiver input pin. Connect to photodiode cathode. |
LED_DRV_GND | 12, 13, 16 | Supply | LED driver ground pin, H-bridge. Connect to common board ground. |
LED_DRV_SUP | 17, 18 | Supply | LED driver supply pin, H-bridge. Connect to an external power supply capable of supplying the large LED current, which is drawn by this supply pin. |
LED_ALM | 22 | Digital | Output signal that indicates an LED cable fault. Can be connected to the port pin of an external microcontroller. |
PD_ALM | 23 | Digital | Output signal that indicates a PD sensor or cable fault. Can be connected to the port pin of an external microcontroller. |
RESET | 29 | Digital | AFE-only reset input, active low. Can be connected to the port pin of an external microcontroller. |
RX_ANA_GND | 3, 36, 40 | Supply | Rx analog ground pin. Connect to common board ground. |
RX_ANA_SUP | 33, 39 | Supply | Rx analog supply pin; 0.1-µF decoupling capacitor to ground |
RX_DIG_GND | 19, 32 | Supply | Rx digital ground pin. Connect to common board ground. |
RX_DIG_SUP | 31 | Supply | Rx digital supply pin; 0.1-µF decoupling capacitor to ground |
SCLK | 24 | SPI | SPI clock pin |
SPISIMO | 26 | SPI | SPI serial in master out |
SPISOMI | 25 | SPI | SPI serial out master in |
SPISTE | 27 | SPI | SPI serial interface enable |
TX_CTRL_SUP | 11 | Supply | Transmit control supply pin (0.1-µF decoupling capacitor to ground) |
TX_REF | 9 | Reference | Transmitter reference voltage, 0.75 V default after reset. Connect a 2.2-μF decoupling capacitor to ground. |
TXN | 14 | Analog | LED driver out B, H-bridge output. Connect to LED. |
TXP | 15 | Analog | LED driver out B, H-bridge output. Connect to LED. |
VCM | 4 | Reference | Input common-mode voltage output. Connect a series resistor (1 kΩ) and a decoupling capacitor (10 nF) to ground. The voltage across the capacitor can be used to shield (guard) the INP, INN traces. |
VSS | 8 | Supply | Substrate ground. Connect to common board ground. |
XOUT | 37 | Digital | Crystal oscillator pins. Connect an external 8-MHz crystal between these pins with the correct load capacitor (as specified by vendor) to ground. |
XIN | 38 | Digital | Crystal oscillator pins. Connect an external 8-MHz crystal between these pins with the correct load capacitor (as specified by vendor) to ground. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
RX_ANA_SUP, RX_DIG_SUP to RX_ANA_GND, RX_DIG_GND | –0.3 | 4 | V | |
TX_CTRL_SUP, LED_DRV_SUP to LED_DRV_GND | –0.3 | 6 | V | |
RX_ANA_GND, RX_DIG_GND to LED_DRV_GND | –0.3 | 0.3 | V | |
Analog inputs | RX_ANA_GND – 0.3 | RX_ANA_SUP + 0.3 | V | |
Digital inputs | RX_DIG_GND – 0.3 | RX_DIG_SUP + 0.3 | V | |
TXP, TXN pins | –0.3 | Minimum [6, (LED_DRV_SUP + 0.3)] | V | |
Input current to any pin except supply pins(2) | ±7 | mA | ||
Input current | Momentary | ±50 | mA | |
Continuous | ±7 | mA | ||
Operating temperature range | 0 | 70 | °C | |
Maximum junction temperature, TJ | 125 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –60 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | –1000 | 1000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | –250 | 250 |
PARAMETER | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
SUPPLIES | |||||
RX_ANA_SUP | AFE analog supply | 2.0 | 3.6 | V | |
RX_DIG_SUP | AFE digital supply | 2.0 | 3.6 | V | |
TX_CTRL_SUP | Transmit controller supply | 3.0 | 5.25 | V | |
LED_DRV_SUP | Transmit LED driver supply | H-bridge or common anode configuration | [3.0 or (1.0 + VLED + VCABLE)(1)(2), whichever is greater] | 5.25 | V |
Difference between LED_DRV_SUP and TX_CTRL_SUP | –0.3 | 0.3 | V | ||
TEMPERATURE | |||||
Specified temperature range | 0 | 70 | °C | ||
Storage temperature range | –60 | 150 | °C |
THERMAL METRIC(1) | AFE4400 | UNIT | |
---|---|---|---|
RHA (VQFN) | |||
40 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 35 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 31 | |
RθJB | Junction-to-board thermal resistance | 26 | |
ψJT | Junction-to-top characterization parameter | 0.1 | |
ψJB | Junction-to-board characterization parameter | n/a | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | n/a |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
PERFORMANCE (Full-Signal Chain) | |||||||
IIN_FS | Full-scale input current | RF = 10 kΩ | 50 | µA | |||
RF = 25 kΩ | 20 | µA | |||||
RF = 50 kΩ | 10 | µA | |||||
RF = 100 kΩ | 5 | µA | |||||
RF = 250 kΩ | 2 | µA | |||||
RF = 500 kΩ | 1 | µA | |||||
RF = 1 MΩ | 0.5 | µA | |||||
PRF | Pulse repetition frequency | 62.5 | 5000 | SPS | |||
DCPRF | PRF duty cycle | 25% | |||||
CMRR | Common-mode rejection ratio | fCM = 50 Hz and 60 Hz, LED1 and LED2 with RSERIES = 500 kΩ, RF = 500 kΩ | 75 | dB | |||
fCM = 50 Hz and 60 Hz, LED1-AMB and LED2-AMB with RSERIES = 500 kΩ, RF = 500 kΩ |
95 | dB | |||||
PSRR | Power-supply rejection ratio | fPS = 50 Hz, 60 Hz at PRF = 200 Hz | 100 | dB | |||
fPS = 50 Hz, 60 Hz at PRF = 600 Hz | 106 | dB | |||||
PSRRLED | PSRR, transmit LED driver | With respect to ripple on LED_DRV_SUP | 75 | dB | |||
PSRRTx | PSRR, transmit control | With respect to ripple on TX_CTRL_SUP | 60 | dB | |||
PSRRRx | PSRR, receiver | With respect to ripple on RX_ANA_SUP and RX_DIG_SUP | 60 | dB | |||
Total integrated noise current, input-referred (receiver with transmitter loop back, 0.1-Hz to 5-Hz bandwidth) |
RF = 100 kΩ, PRF = 600 Hz, duty cycle = 5% | 36 | pARMS | ||||
RF = 500 kΩ, PRF = 600 Hz, duty cycle = 5% | 13 | pARMS | |||||
NFB | Noise-free bits (receiver with transmitter loop back, 0.1-Hz to 5-Hz bandwidth) | RF = 100 kΩ, PRF = 600 Hz, duty cycle = 5% | 14.3 | Bits | |||
RF = 500 kΩ, PRF = 600 Hz, duty cycle = 5% | 13.5 | Bits | |||||
RECEIVER FUNCTIONAL BLOCK LEVEL SPECIFICATION | |||||||
Total integrated noise current, input referred (receiver alone) over 0.1-Hz to 5-Hz bandwidth | RF = 500 kΩ, ambient cancellation enabled, stage 2 gain = 4, PRF = 1200 Hz, LED duty cycle = 25% |
1.4 | pARMS | ||||
RF = 500 kΩ, ambient cancellation enabled, stage 2 gain = 4, PRF = 1200 Hz, LED duty cycle = 5% |
5 | pARMS | |||||
I-V TRANSIMPEDANCE AMPLIFIER | |||||||
G | Gain | RF = 10 kΩ to 1 MΩ | See the Receiver Channel section for details | V/µA | |||
Gain accuracy | ±7% | ||||||
Feedback resistance | RF | 10k, 25k, 50k, 100k, 250k, 500k, and 1M |
Ω | ||||
Feedback resistor tolerance | RF | ±20% | |||||
Feedback capacitance | CF | 5, 10, 25, 50, 100, and 250 | pF | ||||
Feedback capacitor tolerance | CF | ±20% | |||||
Full-scale differential output voltage | 1 | V | |||||
Common-mode voltage on input pins | Set internally | 0.9 | V | ||||
External differential input capacitance | Includes equivalent capacitance of photodiode, cables, EMI filter, and so forth | 10 | 1000 | pF | |||
Shield output voltage, VCM | With a 1-kΩ series resistor and a 10-nF decoupling capacitor to ground | 0.9 | V | ||||
AMBIENT CANCELLATION STAGE | |||||||
Gain | 0, 3.5, 6, 9.5, and 12 | dB | |||||
Current DAC range | 0 | 10 | µA | ||||
Current DAC step size | 1 | µA | |||||
LOW-PASS FILTER | |||||||
Low-pass corner frequency | 3-dB attenuation | 500 | Hz | ||||
Pass-band attenuation, 2 Hz to 10 Hz | Duty cycle = 25% | 0.004 | dB | ||||
Duty cycle = 10% | 0.041 | dB | |||||
Filter settling time | After diagnostics mode | 28 | ms | ||||
ANALOG-TO-DIGITAL CONVERTER | |||||||
Resolution | 22 | Bits | |||||
Sample rate | See the ADC Operation and Averaging Module section | 4 × PRF | SPS | ||||
ADC full-scale voltage | ±1.2 | V | |||||
ADC conversion time | See the ADC Operation and Averaging Module section | 50 | PRF / 4 | µs | |||
ADC reset time | 2 | tCLK | |||||
TRANSMITTER | |||||||
Output current range | Selectable, 0 to 50 (see the LEDCNTRL: LED Control Register for details) |
mA | |||||
LED current DAC error | ±10% | ||||||
Output current resolution | 8 | Bits | |||||
Transmitter noise dynamic range, over 0.1-Hz to 5-Hz bandwidth |
At 5-mA output current | 95 | dB | ||||
At 25-mA output current | 95 | dB | |||||
At 50-mA output current | 95 | dB | |||||
Voltage on TXP (or TXN) pin when low-side switch connected to TXP (or TXN) turns on | At 50-mA output current | 1.0 + (voltage drop across LED, cable, and so forth) to 5.25 | V | ||||
Minimum sample time of LED1 and LED2 pulses | 50 | µs | |||||
LED current DAC leakage current | LED_ON = 0 | 1 | µA | ||||
LED_ON = 1 | 50 | µA | |||||
LED current DAC linearity | Percent of full-scale current | 0.5% | |||||
Output current settling time (with resistive load) |
From zero current to 50 mA | 7 | µs | ||||
From 50 mA to zero current | 7 | µs | |||||
DIAGNOSTICS | |||||||
Duration of diagnostics state machine | Start of diagnostics after the DIAG_EN register bit is set. End of diagnostic is indicated by DIAG_END going high. |
16 | ms | ||||
Open fault resistance | > 100 | kΩ | |||||
Short fault resistance | < 10 | kΩ | |||||
INTERNAL OSCILLATOR | |||||||
fCLKOUT | CLKOUT frequency | With an 8-MHz crystal connected to the XIN, XOUT pins | 4 | MHz | |||
CLKOUT duty cycle | 50% | ||||||
Crystal oscillator start-up time | With an 8-MHz crystal connected to the XIN, XOUT pins | 200 | µs | ||||
EXTERNAL CLOCK | |||||||
Maximum allowable external clock jitter | For SPO2 applications | 50 | ps | ||||
For optical heart rate only | 1000 | ps | |||||
External clock input frequency | ±10% | 8 | MHz | ||||
External clock input voltage | Voltage input high (VIH) | 0.75 × RX_DIG_SUP | V | ||||
Voltage input low (VIL) | 0.25 × RX_DIG_SUP | V | |||||
TIMING | |||||||
Wake-up time from complete power-down | 1000 | ms | |||||
Wake-up time from Rx power-down | 100 | µs | |||||
Wake-up time from Tx power-down | 1000 | ms | |||||
tRESET | Active low RESET pulse duration | 1 | ms | ||||
tDIAGEND | DIAG_END pulse duration at the completion of diagnostics | 4 | CLKOUT cycles | ||||
tADCRDY | ADC_RDY pulse duration | 1 | CLKOUT cycle | ||||
DIGITAL SIGNAL CHARACTERISTICS | |||||||
VIH | Logic high input voltage | AFE_PDN, SCLK, SPISIMO, SPISTE, RESET | 0.8 DVDD | DVDD + 0.1 | V | ||
VIL | Logic low input voltage | AFE_PDN, SCLK, SPISIMO, SPISTE, RESET | –0.1 | 0.2 DVDD | V | ||
IIN | Logic input current | 0 V < VDigitalInput < DVDD | –10 | 10 | µA | ||
VOH | Logic high output voltage | DIAG_END, LED_ALM, PD_ALM, SPISOMI, ADC_RDY, CLKOUT | 0.9 DVDD | > (RX_DIG_SUP – 0.2 V) |
V | ||
VOL | Logic low output voltage | DIAG_END, LED_ALM, PD_ALM, SPISOMI, ADC_RDY, CLKOUT | < 0.4 | 0.1 DVDD | V | ||
SUPPLY CURRENT | |||||||
Receiver analog supply current | RX_ANA_SUP = 3.0 V, with 8-MHz clock running, Rx stage 2 disabled | 0.6 | mA | ||||
RX_ANA_SUP = 3.0 V, with 8-MHz clock running, Rx stage 2 enabled | 0.7 | mA | |||||
Receiver digital supply current | RX_DIG_SUP = 3.0 V | 0.27 | mA | ||||
LED_DRV_SUP | LED driver supply current | With zero LED current setting | 55 | µA | |||
TX_CTRL_SUP | Transmitter control supply current | 15 | µA | ||||
Complete power-down (using AFE_PDN pin) | Receiver current only (RX_ANA_SUP) |
3 | µA | ||||
Receiver current only (RX_DIG_SUP) |
3 | µA | |||||
Transmitter current only (LED_DRV_SUP) |
1 | µA | |||||
Transmitter current only (TX_CTRL_SUP) |
1 | µA | |||||
Power-down Rx alone | Receiver current only (RX_ANA_SUP) |
220 | µA | ||||
Receiver current only (RX_DIG_SUP) |
220 | µA | |||||
Power-down Tx alone | Transmitter current only (LED_DRV_SUP) |
2 | µA | ||||
Transmitter current only (TX_CTRL_SUP) |
2 | µA | |||||
POWER DISSIPATION | |||||||
Quiescent power dissipation | Normal operation (excluding LEDs) | 2.84 | mW | ||||
Power-down | 0.1 | mW | |||||
Power-down with the AFE_PDN pin | LED_DRV_SUP | LED_DRV_SUP current value. Does not include LED current. |
1 | µA | |||
TX_CTRL_SUP | 1 | µA | |||||
RX_ANA_SUP | 5 | µA | |||||
RX_DIG_SUP | 0.1 | µA | |||||
Power-down with the PDNAFE register bit | LED_DRV_SUP | LED_DRV_SUP current value. Does not include LED current. |
1 | µA | |||
TX_CTRL_SUP | 1 | µA | |||||
RX_ANA_SUP | 15 | µA | |||||
RX_DIG_SUP | 20 | µA | |||||
Power-down Rx | LED_DRV_SUP | LED_DRV_SUP current value. Does not include LED current. |
50 | µA | |||
TX_CTRL_SUP | 15 | µA | |||||
RX_ANA_SUP | 220 | µA | |||||
RX_DIG_SUP | 220 | µA | |||||
Power-down Tx | LED_DRV_SUP | LED_DRV_SUP current value. Does not include LED current. |
2 | µA | |||
TX_CTRL_SUP | 2 | µA | |||||
RX_ANA_SUP | 600 | µA | |||||
RX_DIG_SUP | 230 | µA | |||||
After reset, with 8-MHz clock running | LED_DRV_SUP | LED_DRV_SUP current value. Does not include LED current. |
55 | µA | |||
TX_CTRL_SUP | 15 | µA | |||||
RX_ANA_SUP | 600 | µA | |||||
RX_DIG_SUP | 230 | µA | |||||
With stage 2 mode enabled and 8-MHz clock running | LED_DRV_SUP | LED_DRV_SUP current value. Does not include LED current. |
55 | µA | |||
TX_CTRL_SUP | 15 | µA | |||||
RX_ANA_SUP | 700 | µA | |||||
RX_DIG_SUP | 270 | µA |
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
tCLK | Clock frequency on the XIN pin | 8 | MHz | ||
tSCLK | Serial shift clock period | 62.5 | ns | ||
tSTECLK | STE low to SCLK rising edge, setup time | 10 | ns | ||
tCLKSTEH,L | SCLK transition to SPI STE high or low | 10 | ns | ||
tSIMOSU | SIMO data to SCLK rising edge, setup time | 10 | ns | ||
tSIMOHD | Valid SIMO data after SCLK rising edge, hold time | 10 | ns | ||
tSOMIPD | SCLK falling edge to valid SOMI, setup time | 17 | ns | ||
tSOMIHD | SCLK rising edge to invalid data, hold time | 0.5 | tSCLK |
PARAMETER | VALUE | |
---|---|---|
t1 | Time between Rx and Tx supplies ramping up | Keep as small as possible (for example, ±10 ms) |
t2 | Time between both supplies stabilizing and high-going RESET edge | > 100 ms |
t3 | RESET pulse duration | > 0.5 ms |
t4 | Time between RESET and SPI commands | > 1 µs |
t5 | Time between SPI commands and the ADC_RESET which corresponds to valid data | > 3 ms of cumulative sampling time in each phase(1)(2)(3) |
t6 | Time between RESET pulse and high-accuracy data coming out of the signal chain | > 1 s(3) |
t7 | Time from AFE_PDN high-going edge and RESET pulse(4) | > 100 ms |
t8 | Time from AFE_PDN high-going edge (or PDN_AFE bit reset) to high-accuracy data coming out of the signal chain | > 1 s(3) |