The AFE4403 is a fully-integrated analog front-end (AFE) ideally suited for pulse oximeter applications. The device consists of a low-noise receiver channel with an integrated analog-to-digital converter (ADC), an LED transmit section, and diagnostics for sensor and LED fault detection. The device is a very configurable timing controller. This flexibility enables the user to have complete control of the device timing characteristics. To ease clocking requirements and provide a low-jitter clock to the AFE4403, an oscillator is also integrated that functions from an external crystal. The device communicates to an external microcontroller or host processor using an SPI™ interface.
The device is a complete AFE solution packaged in a single, compact DSBGA-36 (3.07 mm × 3.07 mm × 0.5 mm) and is specified over the operating temperature range of –20°C to 70°C.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
AFE4403 | DSBGA (36) | 3.07 mm × 3.07 mm |
Changes from Revision B (July 2014) to Revision C (February 2021)
Changes from Revision A (June 2014) to Revision B (July 2014)
Changes from Revision * (May 2014) to Revision A (June 2014)