PARAMETER | VALUE |
---|
t1 | Time between Rx and Tx supplies ramping up | Keep as small as possible (for example, ±10 ms) |
t2 | Time between both supplies stabilizing and high-going
RESET edge | > 100 ms |
t3 | RESET pulse duration | > 0.5 ms |
t4 | Time between
RESET and SPI commands | > 1 µs |
t5 | Time between SPI commands and the ADC_
RESET which corresponds to valid data | > 3 ms of cumulative sampling time in each phase(1)(2)(3) |
t6 | Time between
RESET pulse and high-accuracy data coming out of the signal chain | > 1 s(3) |
t7 | Time from AFE_
PDN high-going edge and
RESET pulse(4) | > 100 ms |
t8 | Time from AFE_
PDN high-going edge (or PDN_AFE bit reset) to high-accuracy data coming out of the signal chain | > 1 s(3) |
(1) This time is required for each of the four switched RC filters to fully settle to the new settings. The same time is applicable whenever there is a change to any of the signal chain controls (for example, LED current setting, TIA gain, and so forth).
(2) If the SPI commands involve a change in the TX_REF value from its default, then there is additional wait time of approximately 1 s (for a 2.2-µF decoupling capacitor on the TX_REF pin).
(3) Dependent on the value of the capacitors on the BG and TX_REF pins. The 1-s wait time is necessary when the capacitors are 2.2 µF and scale down proportionate to the capacitor value. A very low capacitor (for example, 0.1 µF) on these pins causes the transmitter dynamic range to reduce to approximately 100 dB.
(4) After an active power-down from AFE_
PDN, the device should be reset using a low-going
RESET pulse.