SBAS650C May 2014 – April 2021 AFE4403
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
RX_ANA_SUP, RX_DIG_SUP to RX_ANA_GND, RX_DIG_GND | –0.3 | 4 | V | |
TX_CTRL_SUP, LED_DRV_SUP to LED_DRV_GND | –0.3 | 6 | V | |
RX_ANA_GND, RX_DIG_GND to LED_DRV_GND | –0.3 | 0.3 | V | |
Analog inputs | RX_ANA_GND – 0.3 | RX_ANA_SUP + 0.3 | V | |
Digital inputs | RX_DIG_GND – 0.3 | RX_DIG_SUP + 0.3 | V | |
Input current to any pin except supply pins(2) | ±7 | mA | ||
Input current | Momentary | ±50 | mA | |
Continuous | ±7 | mA | ||
Operating temperature range | 0–20 | 70 | °C | |
Maximum junction temperature, TJ | 125 | °C | ||
Storage temperature range, Tstg | –60 | 150 | °C |