SBAS768C April 2016 – July 2019 AFE4405
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The AFE4405 is an analog front-end (AFE) for optical bio-sensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary oxygen (SpO2). The device supports three switching light-emitting diodes (LEDs) and up to two photodiodes. The current from the photodiode is converted into voltage by the transimpedance amplifier (TIA) and digitized using an analog-to-digital converter (ADC). The ADC code can be stored in a 240-sample first in, first out (FIFO) block with programmable depth. The FIFO depth can be partitioned to accommodate the phases that must be stored. The FIFO can be read out using either an I2C or a SPI interface. The AFE also has a fully-integrated LED driver with an 8-bit current control. The device has a high dynamic range transmit-and-receive circuitry that helps with the sensing of very small signal levels.
To request a full data sheet or other design resources: request AFE4405
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
AFE4405 | DSBGA (30) | 2.60 mm × 2.10 mm |