SBASAL9 August 2022 AFE4432
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AFE4432YCHR | DSBGA | YCH | 25 | 3000 | 128.0 | 9.2 | 1.92 | 2.02 | 0.48 | 4.0 | 12.0 | Q1 |
AFE4432YCHT | DSBGA | YCH | 25 | 250 | 128.0 | 9.2 | 1.92 | 2.02 | 0.48 | 4.0 | 12.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
AFE4432YCHR | DSBGA | YCH | 25 | 3000 | 345.0 | 365.0 | 55.0 |
AFE4432YCHT | DSBGA | YCH | 25 | 250 | 345.0 | 365.0 | 55.0 |