The AFE4490 is a fully-integrated analog front-end (AFE) that is ideally suited for pulse-oximeter applications. The device consists of a low-noise receiver channel with a 22-bit analog-to-digital converter (ADC), an LED transmit section, and diagnostics for sensor and LED fault detection. The device is a very configurable timing controller. This flexibility enables the user to have complete control of the device timing characteristics. To ease clocking requirements and provide a low-jitter clock to the device, an oscillator is also integrated that functions from an external crystal. The device communicates to an external microcontroller or host processor using an SPI™ interface.
The device is a complete AFE solution packaged in a single, compact VQFN-40 package (6 mm × 6 mm) and is specified over the operating temperature range of –40°C to 85°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
AFE4490 | VQFN (40) | 6.00 mm × 6.00 mm |
Changes from G Revision (June 2014) to H Revision
Changes from F Revision (October 2013) to G Revision
Changes from E Revision (October 2013) to F Revision
Changes from D Revision (May 2013) to E Revision
Changes from C Revision (April 2013) to D Revision
Changes from B Revision (February 2013) to C Revision
PIN | FUNCTION | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ADC_RDY | 28 | Digital | Output signal that indicates ADC conversion completion. Can be connected to the interrupt input pin of an external microcontroller. |
AFE_PDN | 20 | Digital | AFE-only power-down input; active low. Can be connected to the port pin of an external microcontroller. |
BG | 7 | Reference | Decoupling capacitor for internal band-gap voltage to ground (2.2-µF decoupling capacitor to ground, expected voltage = 1.0 V). |
CLKOUT | 30 | Digital | Buffered 4-MHz output clock output. Can be connected to the clock input pin of an external microcontroller. |
DIAG_END | 21 | Digital | Output signal that indicates completion of diagnostics. Can be connected to the port pin of an external microcontroller. |
DNC(1) | 5, 6, 10 | — | Do not connect these pins. Leave as open-circuit. |
INN | 1 | Analog | Receiver input pin. Connect to photodiode anode. |
INP | 2 | Analog | Receiver input pin. Connect to photodiode cathode. |
LED_DRV_GND | 12, 13, 16 | Supply | LED driver ground pin, H-bridge. Connect to common board ground. |
LED_DRV_SUP | 17, 18 | Supply | LED driver supply pin, H-bridge. Connect to an external power supply capable of supplying the large LED current, which is drawn by this supply pin. |
LED_ALM | 22 | Digital | Output signal that indicates an LED cable fault. Can be connected to the port pin of an external microcontroller. |
PD_ALM/ADC Reset | 23 | Digital | Output signal that indicates a PD sensor or cable fault. Can be connected to the port pin of an external microcontroller. In ADC bypass mode, the PD_ALM pin can be used to bring out the ADC reset signal. |
RESET | 29 | Digital | AFE-only reset input, active low. Can be connected to the port pin of an external microcontroller. |
RX_ANA_GND | 3, 36, 40 | Supply | Rx analog ground pin. Connect to common board ground. |
RX_ANA_SUP | 33, 39 | Supply | Rx analog supply pin; 0.1-µF decoupling capacitor to ground |
RX_DIG_GND | 19, 32 | Supply | Rx digital ground pin. Connect to common board ground. |
RX_DIG_SUP | 31 | Supply | Rx digital supply pin; 0.1-µF decoupling capacitor to ground |
RXOUTN | 34 | Analog | External ADC negative input when in ADC bypass mode |
RXOUTP | 35 | Analog | External ADC positive input when in ADC bypass mode |
SCLK | 24 | SPI | SPI clock pin |
SPISIMO | 26 | SPI | SPI serial in master out |
SPISOMI | 25 | SPI | SPI serial out master in |
SPISTE | 27 | SPI | SPI serial interface enable |
TX_CTRL_SUP | 11 | Supply | Transmit control supply pin (0.1-µF decoupling capacitor to ground) |
TX_REF | 9 | Reference | Transmitter reference voltage, 0.75 V default after reset. Connect a 2.2-μF decoupling capacitor to ground. |
TXN | 14 | Analog | LED driver out B, H-bridge output. Connect to LED. |
TXP | 15 | Analog | LED driver out B, H-bridge output. Connect to LED. |
VCM | 4 | Reference | Input common-mode voltage output. Connect a series resistor (1 kΩ) and a decoupling capacitor (10 nF) to ground. The voltage across the capacitor can be used to shield (guard) the INP, INN traces. Expected voltage = 0.9 V. |
VSS | 8 | Supply | Substrate ground. Connect to common board ground. |
XOUT | 37 | Digital | Crystal oscillator pins. Connect an external 8-MHz crystal between these pins with the correct load capacitor (as specified by vendor) to ground. |
XIN | 38 | Digital | Crystal oscillator pins. Connect an external 8-MHz crystal between these pins with the correct load capacitor (as specified by vendor) to ground. |