The AFE4950 device is an analog front-end (AFE) for synchronized signal acquisition of PPG and ECG signals. The device can also be used for optical bio-sensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary oxygen (SpO2). The ECG signal chain supports 2- and 3-electrode configurations and has an integrated Right leg drive (RLD) buffer. The ECG signal chain can also be used to do a continuous, low-power monitoring of the impedance between pair of electrodes.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
AFE4950 | DSBGA (36) | 2.60 mm × 2.50 mm |
Changes from Revision A (July 2020) to Revision B (July 2021)
Changes from Revision * (June 2020) to Revision A (July 2020)