SBASA37B
June 2020 – July 2021
AFE4950
PRODUCTION DATA
1
Features
2
Applications
3
Description
4
Revision History
5
Device and Documentation Support
5.1
Receiving Notification of Documentation Updates
5.2
Support Resources
5.3
Trademarks
5.4
Electrostatic Discharge Caution
5.5
Glossary
Package Options
Mechanical Data (Package|Pins)
YBG|36
MXBG434
Thermal pad, mechanical data (Package|Pins)
Orderable Information
sbasa37b_oa
sbasa37b_pm
1
Features
Supports simultaneous and synchronized acquisition of up to 24 PPG and a single-lead ECG signal.
Flexible allocation of 8 LED, 4 PD in each phase
ECG signal chain:
1-lead ECG signal acquisition up to 2 kHz
RLD output to drive a third electrode
Input noise : 0.7 µV-rms
Supports up to ±0.65 V differential DC offset and +/-0.55 V common mode range
Programmable INA gain: 11, 21
High-pass filter with quick saturation recovery
Integrated 300 Hz anti-aliasing low pass filter
AC, DC lead-off detect: 2.9 nA to 92.5 nA
Low power continuous lead-on detection
Impedance signal chain
Continuous low-power monitoring of impedance between 2 electrodes
7 MΩ range
300 Ω noise on 620 kΩ
PPG Transmitter:
8-Bit Programmable LED Current with range adjustable from 25 mA to 250 mA
Mode to fire two LEDs in parallel
Support of 8 LEDs in Common Anode configuration for SpO2, Multi-Wavelength HRM
PPG Receiver:
2 parallel receivers (two sets of TIA/ filter)
Supports 4 Time-Multiplexed Photodiode Inputs to each Receiver
8-bit Ambient Offset subtraction at each TIA input with 256 µA range
8-bit LED Offset Subtraction DAC with 64 µA range
Automatic ambient cancellation and dynamic LED DC cancellation at TIA input
Ambient rejection close to 100 dB up to 10 Hz
Noise filtering with programmable bandwidth
Trans-impedance Gain: 3.7 kΩ to 1 MΩ
Accurate, Continuous Heart-Rate Monitoring:
System SNR up to 109-dB at 16 µA PD current
Low Current for Continuous Operation on a Wearable Device with a Typical Value: 15-μA for an LED, 20-μA for the Receiver
External clock and internal oscillator modes
Acquire data synchronized with system master clock
FIFO with 256-sample Depth
SPI, I
2
C interfaces: Selectable by pin
2.6-mm × 2.5-mm DSBGA, 0.4-mm Pitch
Supplies: Rx:1.7-1.9V (LDO Bypass); 1.9-3.6V (LDO Enabled), Tx:3-5.5V, IO:1.7-RX_SUP