Patient vital sign monitoring: holter, event, stress and
telemedicine
SpO2 & Heart rate, and
PTT-based blood pressure through synchronized ECG, PPG
3 Description
The AFE4960P supports synchronized
signal acquisition of ECG, PPG and bio-impedance signals. A PPG signal chain
comprises of a current driver for LEDs and a receiver that senses the signal from
PDs. The AFE can be configured as either a 2-channel ECG receiver or as a 1-channel
ECG receiver and a Respiration impedance channel. The AFE signal chains can
interface in a flexible manner to up to 4 electrodes. The AFE has AC and DC Lead
biasing and lead on/off detection. Pacemaker pulse detection is supported on one
channel. All the signal chain outputs are converted by a single ADC in well-defined
time slots and stored as 24-bit words in a 128-sample FIFO which can be read out
using a SPI or an I2C interface. The AFE4960P can be used to realize a
3-lead ECG system along with SpO2.