SLASFB2 November 2023 AFE432A3W , AFE532A3W
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
A logic 1 on NVM-CRC-FAIL-USER bit indicates that the user-programmable NVM data are corrupt. During this condition, all registers in the DAC are initialized with factory reset values, and any DAC registers can be written to or read from. To reset the alarm bits to 0, issue a software reset (see also Section 6.4.7.2) command, or cycle power to the DAC. A software reset or power-cycle also reloads the user-programmable NVM bits. In case the failure persists, reprogram the NVM.