SBASB81 December 2024 AFE5401-EP
PRODUCTION DATA
The PGA amplifies the analog input signal by a programmable gain. Gain can be programmed using the PGA_GAIN register, common to all channels, in 3-dB steps with a gain range of 30 dB. In default mode, PGA gain ranges from 0 dB to 30 dB. In equalizer mode, PGA gain ranges from 15 dB to 45 dB. PGA_GAIN register settings are listed in Table 7-2. Figure 7-1 shows the typical SNR values across PGA gain.
PGA_GAIN Settings | PGA GAIN IN DEFAULT MODE (dB) | PGA GAIN IN EQUALIZER MODE (dB) |
---|---|---|
0 (0 dB) | 0.0 | 15.0 |
1 (3 dB) | 2.9 | 17.9 |
2 (6 dB) | 6.0 | 21.0 |
3 (9 dB) | 8.8 | 23.8 |
4 (12 dB) | 11.9 | 26.9 |
5 (15 dB) | 14.8 | 29.8 |
6 (18 dB) | 17.9 | 32.9 |
7 (21 dB) | 20.8 | 35.8 |
8 (24 dB) | 23.9 | 38.9 |
9 (27 dB) | 26.8 | 41.8 |
10 (30 dB) | 29.9 | 44.9 |