SBASB81 December 2024 AFE5401-EP
PRODUCTION DATA
The analog input signal is buffered and amplified by an on-chip LNA. LNA gain is programmable with the LNA_GAIN register, as shown in Table 7-1.
LNA_GAIN | DESCRIPTION (dB) | LNA_GAIN_Linear |
---|---|---|
0 | 15 | 5.5 |
1 | 18 | 8 |
2 | 12 | 4 |
3 | 16.5 | 6.5 |
The LNA output is internally limited to 2 VPP. Thus, the maximum-supported input peak-to-peak swing is set by 2 V / LNA_GAIN_Linear.
Input-referred noise in default mode is 2.9 nV/√ Hz at 30-dB PGA gain and 15-dB LNA gain. Input-referred noise can be further improved to 2.5 nV/√ Hz by enabling the HIGH_POW_LNA register bit. However, this noise reduction results in increased power dissipation.