SBASB81 December 2024 AFE5401-EP
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
DIGITAL INPUTS (STBY, RESET, SCLK, CLKIN, SDATA, SEN, TRIG)(1) | ||||||
VIH | High-level input voltage | 1.4 | V | |||
VIL | Low-level input voltage | 0.4 | V | |||
IIH | High-level input current | 10 | µA | |||
IIL | Low-level input current | 10 | µA | |||
CI | Input capacitance | 4 | pF | |||
VIL_CLKINP | Input clock CMOS single-ended (VCLKINP), VCLKINM connected to AVSS | 0.25 × AVDD18 | V | |||
VIH_CLKINP | 0.75 × AVDD18 | V | ||||
DIGITAL OUTPUTS | ||||||
VOH | High-level output voltage | DRVDD – 0.2 | DRVDD | V | ||
VOL | Low-level output voltage | 0 | 0.2 | V |