SBASB81 December 2024 AFE5401-EP
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
t1 | SCLK period | 50 | ns | ||
t2 | SCLK high time | 20 | ns | ||
t3 | SCLK low time | 20 | ns | ||
t4 | Data setup time | 5 | ns | ||
t5 | Data hold time | 5 | ns | ||
t6 | SEN falling to SCLK rising | 8 | ns | ||
t7 | Time between last SCLK rising edge to SEN rising edge | 8 | ns | ||
t8 | Delay from SCLK falling edge to SDOUT valid | 7 | 11 | 15 | ns |
A high pulse on the RESET pin is required for register initialization through the reset pin. Figure 5-2 shows the timing requirement for reset after power-up.