SBASB81 December 2024 AFE5401-EP
PRODUCTION DATA
| MIN | NOM | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| tADLY | Aperture delay between the rising edge of the input sampling clock and the actual time at which the sampling occurs | 3 | ns | |||
| Wake-up time | Time to valid data after coming out of STANDBY mode | 500 | µs | |||
| Time to valid data after coming out of GLOBAL_PDN mode | 2 | ms | ||||
| Time to valid data after stopping and restarting the input clock | 500 | µs | ||||
| tLAT | ADC latency (default, after reset) | 10.5 | tAFE_CLK cycles | |||
| tSU | Data setup time | Data valid(1) to 50% of DCLK rising edge, DRVDD = 3.3 V, load = 5 pF, 4x serialization, STR_CTRL_CLK and STR_CTRL_CLK_DATA = 0 | 4.1 | ns | ||
| Data valid(1) to 50% of DCLK rising edge, DRVDD =1.8 V, load = 5 pF, 4x serialization, STR_CTRL_CLK and STR_CTRL_CLK_DATA = 5 | 3.7 | ns | ||||
| tHO | Data hold time | 50% of DCLK rising edge to data becoming invalid(1), DRVDD = 3.3 V, load = 5 pF, 4x serialization, STR_CTRL_CLK and STR_CTRL_CLK_DATA = 0 | 2.8 | ns | ||
| 50% of DCLK rising edge to data becoming invalid(1), DRVDD = 1.8 V, load = 5 pF, 4x serialization, STR_CTRL_CLK and STR_CTRL_CLK_DATA = 5 | 2.7 | ns | ||||
| tR, tF | CMOS output data and clock rise and fall time | DRVDD = 3.3 V, load = 5 pF, 10% to 90%, STR_CTRL_CLK and STR_CTRL_CLK_DATA = 0 | 1.2 | ns | ||
| DRVDD = 1.8 V, load = 5 pF, 10% to 90%, STR_CTRL_CLK and STR_CTRL_CLK_DATA = 5 | 1.1 | ns | ||||
| tOUT | Delay from CLKIN rising edge to DCLK rising edge, zero-crossing of input clock to 50% of DCLK rising edge, DRVDD = 3.3 V, load = 5 pF, 4x serialization, STR_CTRL_CLK and STR_CTRL_CLK_DATA = 0 | 6.7 | 9.5 | ns | ||
| tS_TRIG | TRIG setup time, TRIG pulse duration ≥ tAFE_CLK | 4 | ns | |||
| tH_TRIG | TRIG hold time, TRIG pulse duration ≥ tAFE_CLK | 3 | ns | |||