SBASB81 December 2024 AFE5401-EP
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage range | DRVDD to DRVSS | –0.3 | +3.8 | V |
AVDD3 to AVSS | –0.3 | +3.8 | ||
AVDD18 to AVSS | –0.3 | +2.2 | ||
DVDD18 to DVSS | –0.3 | +2.2 | ||
Voltage between | AVSS and DVSS | –0.3 | +0.3 | V |
AVSS and DRVSS | –0.3 | +0.3 | ||
DVSS and DRVSS | –0.3 | +0.3 | ||
Clock input pins (CLKINP and CLKINM) to AVSS | –0.3 | minimum (2.2, AVDD18 + 0.3) | V | |
Analog input pins (INIP, INIM, INIP_AUX, and INIM_AUX) to AVSS | –0.3 | minimum (2.2, AVDD18 + 0.3) | V | |
Digital control pins to DVSS | STBY, RESET, SCLK, SDATA, SEN, TRIG | –0.3 | +3.6 | V |
Maximum operating junction temperature, TJ max | +150 | °C | ||
Storage temperature, Tstg | –60 | +150 | °C |