SBASB81 December 2024 AFE5401-EP
PRODUCTION DATA
Different modes can be programmed through the serial interface formed by the SEN (serial interface enable), SCLK (serial interface clock), SDATA (serial interface data) and RESET pins. SCLK and SDATA have a 150-kΩ pull-down resistor to ground and SEN has a 150-kΩ pull-up resistor to DVDD18. Serially shifting bits into the device is enabled when SEN is low. SDATA serial data bits are latched at every SCLK rising edge when SEN is active (low). Serial data bits are loaded into the register at every 24th SCLK rising edge when SEN is low. If the word length exceeds a multiple of 24 bits, the excess bits are ignored. Data bits can be loaded in multiples of 24-bit words within a single active SEN pulse (an internal counter counts groups of 24 clocks after the SEN falling edge). The interface can function with SCLK frequencies from 20 MHz down to very low speeds and even with a non-50% duty-cycle SCLK. Data bits are divided into two main portions: a register address (8 bits, A[7:0]) and data (16 bits, D[15:0]).