SBASB81 December 2024 AFE5401-EP
PRODUCTION DATA
Table 6-1 and Table 6-2 provide details for the 4x serialization timing requirements for DRVDD = 3.3 V and DRVDD = 1.8 V, respectively. Table 6-3 and Table 6-4 provide details for the 3x serialization timing requirements for DRVDD = 3.3 V and DRVDD = 1.8 V, respectively. Table 6-5 provides the details for the 2x and 1x serialization timing requirements for DRVDD = 1.8 V to 3.3 V.
INPUT CLOCK FREQUENCY (MHz) | OUTPUT CLOCK (DCLK) FREQUENCY (MHz) | TEST CONDITIONS | SETUP TIME (ns) tSU | HOLD TIME (ns) tHO | tOUT (ns) | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||
12.5 | 50 | CLOAD = 5 pF, STR_CTRL_CLK, STR_CTRL_DATA = 0 | 9.1 | 7.9 | 6.7 | 9.5 | |||||
15 | 60 | CLOAD = 5 pF, STR_CTRL_CLK, STR_CTRL_DATA = 0 | 7.1 | 6.1 | 6.7 | 9.5 | |||||
20 | 80 | CLOAD = 5 pF, STR_CTRL_CLK, STR_CTRL_DATA = 0 | 5.3 | 4.1 | 6.7 | 9.5 | |||||
25 | 100 | CLOAD = 5 pF, STR_CTRL_CLK, STR_CTRL_DATA = 0 | 4.1 | 2.8 | 6.7 | 9.5 | |||||
25 | 100 | CLOAD = 15 pF, STR_CTRL_CLK, STR_CTRL_DATA = 6 | 3.5 | 2.6 | 6.4 | 9.0 |
INPUT CLOCK FREQUENCY (MHz) | OUTPUT CLOCK (DCLK) FREQUENCY (MHz) | TEST CONDITIONS | SETUP TIME (ns) tSU | HOLD TIME (ns) tHO | tOUT (ns) | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||
12.5 | 50 | CLOAD = 5 pF, STR_CTRL_CLK and STR_CTRL_DATA = 5 | 9.2 | 7.9 | 5.6 | 10.6 | |||||
15 | 60 | CLOAD = 5 pF, STR_CTRL_CLK and STR_CTRL_DATA = 5 | 7.2 | 6.1 | 5.6 | 10.6 | |||||
20 | 80 | CLOAD = 5 pF, STR_CTRL_CLK and STR_CTRL_DATA = 5 | 5.3 | 3.9 | 5.6 | 10.6 | |||||
25 | 100 | CLOAD = 5 pF, STR_CTRL_CLK and STR_CTRL_DATA = 5 | 3.7 | 2.7 | 5.6 | 10.6 | |||||
25 | 100 | CLOAD = 15 pF, STR_CTRL_CLK and STR_CTRL_DATA = 14 | 2.6 | 2.7 | 5.3 | 10.0 |
INPUT CLOCK FREQUENCY (MHz) | OUTPUT CLOCK (DCLK) FREQUENCY (MHz) | TEST CONDITIONS | SETUP TIME (ns) tSU | HOLD TIME (ns) tHO | tOUT (ns) | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||
12.5 | 37.5 | CLOAD = 5 pF, STR_CTRL_CLK, STR_CTRL_DATA = 0 | 12.4 | 11.8 | 20.1 | 23.2 | |||||
15 | 45 | CLOAD = 5 pF, STR_CTRL_CLK, STR_CTRL_DATA = 0 | 9.9 | 9.1 | 17.4 | 20.4 | |||||
20 | 60 | CLOAD = 5 pF, STR_CTRL_CLK, STR_CTRL_DATA = 0 | 7.2 | 6.3 | 15.1 | 18.0 | |||||
25 | 75 | CLOAD = 5 pF, STR_CTRL_CLK, STR_CTRL_DATA = 0 | 5.7 | 4.1 | 13.4 | 16.0 | |||||
25 | 75 | CLOAD = 15 pF, STR_CTRL_CLK and STR_CTRL_DATA = 6 | 5.1 | 3.8 | 12.8 | 15.3 |
INPUT CLOCK FREQUENCY (MHz) | OUTPUT CLOCK (DCLK) FREQUENCY (MHz) | TEST CONDITIONS | SETUP TIME (ns) tSU | HOLD TIME (ns) tHO | tOUT (ns) | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||
12.5 | 37.5 | CLOAD = 5 pF, STR_CTRL_CLK and STR_CTRL_DATA = 5 | 12.5 | 11.9 | 19.2 | 23.6 | |||||
15 | 45 | CLOAD = 5 pF, STR_CTRL_CLK and STR_CTRL_DATA = 5 | 10.0 | 9.3 | 16.6 | 20.1 | |||||
20 | 60 | CLOAD = 5 pF, STR_CTRL_CLK and STR_CTRL_DATA = 5 | 7.3 | 6.4 | 14.0 | 18.4 | |||||
25 | 75 | CLOAD = 5 pF, STR_CTRL_CLK and STR_CTRL_DATA = 5 | 5.7 | 4.7 | 12.4 | 16.7 | |||||
25 | 75 | CLOAD = 15 pF, STR_CTRL_CLK and STR_CTRL_DATA = 14 | 4.7 | 4 | 12.1 | 16.4 |
INPUT CLOCK FREQUENCY (MHz) | OUTPUT CLOCK (DCLK) FREQUENCY (MHz) | TEST CONDITIONS | SETUP TIME (ns) tSU | HOLD TIME (ns) tHO | tOUT (ns) | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||
25 | 50 | 2x Serialization mode: CLOAD = 5 pF. For DRVDD = 1.8 V, STR_CTRL_CLK and STR_CTRL_DATA = 5. For DRVDD = 3.3 V, STR_CTRL_CLK and STR_CTRL_DATA = 0. | 7.3 | 8.0 | 5.5 | 10.5 | |||||
25 | 25 | 1x Serialization mode: CLOAD = 5 pF. For DRVDD = 1.8 V, STR_CTRL_CLK and STR_CTRL_DATA = 5. For DRVDD = 3.3 V, STR_CTRL_CLK and STR_CTRL_DATA = 0. | 18.5 | 17.5 | 25.2 | 30.1 |