SBASB81 December 2024 AFE5401-EP
PRODUCTION DATA
For the LVDS input clock, RTERM = 100 Ω is recommended. For the LVPECL clock input, RTERM must be determined based on the LVPECL driver recommendations. To operate using a single-ended clock, connect a CMOS clock source to CLKINP and tie CLKINM to GND. The device automatically detects the presence of a single-ended clock without requiring any configuration and disables internal biasing. Typical clock termination schemes are illustrated in Figure 8-4, Figure 8-5, Figure 8-6, and Figure 8-7. Typical characteristic plots across input clock amplitude and duty cycle are shown in Section 8.2.3.
Figure 8-2 and Figure 8-3 illustrate the equivalent circuits of the clock input pins for Differential and Single-Ended input clock respectively.