SBOS887A
August 2017 – April 2018
AFE5832
PRODUCTION DATA.
1
Features
2
Applications
3
Description
Device Images
Simplified Block Diagram
4
Revision History
5
Description (continued)
6
Device and Documentation Support
6.1
Documentation Support
6.1.1
Related Documentation
6.2
Receiving Notification of Documentation Updates
6.3
Community Resources
6.4
Trademarks
6.5
Electrostatic Discharge Caution
6.6
Glossary
7
Mechanical, Packaging, and Orderable Information
7.1
Tray Information
Package Options
Mechanical Data (Package|Pins)
ZBV|289
MPBGAG0
Thermal pad, mechanical data (Package|Pins)
Orderable Information
SBOS887A_pm
sbos887a_oa
1
Features
32-Channel, AFE for Ultrasound Applications:
Input Attenuator, LNA, LPF, ADC,
and CW Mixer
Digital Time Gain Compensation (DTGC)
Total Gain Range: 12 dB to 51 dB
Linear Input Range: 800 mV
PP
Input Attenuator With DTGC:
8-dB to 0-dB Attenuation With 0.125-dB Step
Supports Matched Impedance for:
50-Ω to 800-Ω Source Impedance
Low-Noise Amplifier (LNA) With DTGC:
20-dB to 51-dB Gain With 0.125-dB Step
Low Input Current Noise: 1.2 pA/√
Hz
3rd-Order, Linear-Phase, Low-Pass Filter (LPF):
5 MHz, 7.5 MHz, 10 MHz, and 12.5 MHz
16 ADCs Converting at 12-Bit, 80 MSPS or 10-bit, 100 MSPS:
Each ADC Converts Two Sets of Inputs at Half Rate
12-Bit ADC: 72-dBFS SNR
10-Bit ADC: 61-dBFS SNR
Optimized for Noise and Power:
35 mW/Ch at 2.1 nV/√
Hz
, 40 MSPS
42 mW/Ch at 1.4 nV/√
Hz
, 40 MSPS
52 mW/Ch at 1.3 nV/√
Hz
, 40 MSPS
60 mW/Ch in CW Mode
Excellent Device-to-Device Gain Matching:
±0.5 dB (Typical)
Low Harmonic Distortion: –55 dBc
Fast and Consistent Overload Recovery
Continuous Wave (CW) Path With:
Low Close-In Phase Noise of –151 dBc/Hz
at 1-kHz Frequency Offset Off 2.5-MHz Carrier
Phase Resolution: λ / 16
Supports 16X CW Clock
12-dB Suppression on Third and Fifth Harmonics
LVDS Interface With a Speed Up to 1 Gbps
Small Package: 15-mm × 15-mm NFBGA-289