Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Menu
Product
Email
PDF
Order now
AFE5832LP 32-Channel Ultrasound AFE With 18.5-mW/Channel Power, 4-nV/√Hz, 12-Bit, 40-MSPS or 10-Bit, 50-MSPS Output and Passive CW Mixer
SBAS959
December 2018
AFE5832LP
PRODUCTION DATA.
CONTENTS
SEARCH
AFE5832LP 32-Channel Ultrasound AFE With 18.5-mW/Channel Power, 4-nV/√Hz, 12-Bit, 40-MSPS or 10-Bit, 50-MSPS Output and Passive CW Mixer
1
Features
2
Applications
3
Description
Device Images
Simplified Block Diagram
4
Revision History
5
Description (continued)
6
Device and Documentation Support
6.1
Documentation Support
6.1.1
Related Documentation
6.2
Receiving Notification of Documentation Updates
6.3
Community Resources
6.4
Trademarks
6.5
Electrostatic Discharge Caution
6.6
Glossary
7
Mechanical, Packaging, and Orderable Information
IMPORTANT NOTICE
Package Options
Mechanical Data (Package|Pins)
ZAV|289
MPBG777
Thermal pad, mechanical data (Package|Pins)
Orderable Information
sbas959_oa
sbas959_pm
search
No matches found.
Full reading width
Full reading width
Comfortable reading width
Expanded reading width
Card for each section
Card with all content
DATA SHEET
AFE5832LP 32-Channel Ultrasound AFE With 18.5-mW/Channel Power, 4-nV/√Hz, 12-Bit, 40-MSPS or 10-Bit, 50-MSPS Output and Passive CW Mixer
1
Features
32-Channel AFE for Ultrasound Applications:
LNA, Attenuator, LPF, ADC, and CW Mixer
Digital Time Gain Compensation (DTGC)
Total Gain Range: 0 dB to 48 dB
Low-Noise Amplifier (LNA) With Programmable Gain:
Low Current Noise of 1pA/rtHz
Gain: 21 dB, 18 dB, and 15 dB
Linear Input Range: up to 700 mV
PP
Programmable Attenuator (ATTEN):
Attenuation Range (Steps of 0.125 dB):
0 to 36 dB
Digital TGC Engine
Programmable Gain Amplifier (PGA):
Gain: 21 dB, 24 dB, and 27 dB
Third-Order, Linear-Phase, Low-Pass Filter (LPF):
Cut-off Frequency From 10 MHz to 25 MHz
16 ADCs Converting at 12-Bit, 80 MSPS or 10-Bit, 100 MSPS:
Each ADC Converts Two Sets of Inputs at Half Rate
12-Bit Mode: 72-dBFS SNR
10-Bit Mode: 61-dBFS SNR
TGC Mode Power :
Lowest Power of 18.5 mW/Ch in Low Power Mode, 4 nV/rtHz, 10-Bit, 20 MSPS, LVDS (2x rate)
27.8 mW/Ch at 3 nV/
rtHz
in Low Noise Mode at 12-Bit, 40 MSPS
24.4 mW/Ch at 4 nV/
rtHz
in Low Power Mode at 12-Bit, 40 MSPS
Excellent Device-to-Device Gain Matching:
±0.5 dB (Typical)
Harmonic Distortion: –55 dBc level
Fast and Consistent Overload Recovery
Continuous Wave (CW) Path With:
Low Close-In Phase Noise of –148 dBc/Hz at 1-kHz Frequency Offset off 5-MHz Carrier
Power Consumption With No Signal: 10 mW/Ch
Phase Resolution: λ/16
12-dB Suppression on Third and Fifth Harmonics
LVDS Interface with a Speed Up to 1-Gbps
Small Package: 15-mm × 15-mm NFBGA-289
2
Applications
Medical Ultrasound Imaging
Nondestructive Evaluation Equipment
Sonar Imaging Equipment
In-Probe Electronics