SBAS959
December 2018
AFE5832LP
PRODUCTION DATA.
1
Features
2
Applications
3
Description
Device Images
Simplified Block Diagram
4
Revision History
5
Description (continued)
6
Device and Documentation Support
6.1
Documentation Support
6.1.1
Related Documentation
6.2
Receiving Notification of Documentation Updates
6.3
Community Resources
6.4
Trademarks
6.5
Electrostatic Discharge Caution
6.6
Glossary
7
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
ZAV|289
MPBG777
Thermal pad, mechanical data (Package|Pins)
Orderable Information
sbas959_oa
sbas959_pm
6.1.1
Related Documentation
For related documentation see the following:
AFE5818 16-Channel, Ultrasound, Analog Front-End with 140-mW/Channel Power, 0.75-nV/√Hz Noise, 14-Bit, 65-MSPS or 12-Bit, 80-MSPS ADC, and Passive CW Mixer
ADS8413 16-BIT, 2-MSPS, LVDS SERIAL INTERFACE, SAR ANALOG-TO-DIGITAL CONVERTER
ADS8472 16-BIT, 1-MSPS, PSEUDO-BIPOLAR, FULLY DIFFERENTIAL INPUT, MICROPOWER SAMPLING ANALOG-TO-DIGITAL CONVERTER WITH PARALLEL INTERFACE, REFERENCE
CDCE72010 Ten Output High Performance Clock Synchronizer, Jitter Cleaner, and Clock Distributor
CDCM7005 3.3-V High Performance Clock Synchronizer and Jitter Cleaner
ISO724x High-Speed, Quad-Channel Digital Isolators
LMK0480x Low-Noise Clock Jitter Cleaner with Dual Loop PLLs
OPA1632 High-Performance, Fully-Differential Audio Operational Amplifier
OPA2x11 1.1-nv/√Hz Noise, Low Power, Precision Operational Amplifier
SN74AUP1T04 LOW POWER, 1.8/2.5/3.3-V INPUT, 3.3-V CMOS OUTPUT, SINGLE INVERTER GATE
THS413x High-Speed, Low-Noise, Fully-Differential I/O Amplifiers
MicroStar BGA Packaging Reference Guide