The AFE58JD18 is a highly-integrated, analog front-end (AFE) solutions specifically designed for ultrasound systems where high performance and small size are required.
To request a full datasheet or other design resources: request AFE58JD18
PART NUMBER | OUTPUT INTERFACE | DIGITAL I/Q DEMODULATOR |
---|---|---|
AFE58JD18 | LVDS and JESD | Supported |
Changes from * Revision (August 2015) to A Revision
The AFE58JD18 has a total of 16 channels, with each channel consisting of a voltage-controlled amplifier (VCA), a simultaneous sampling 14-bit and 12-bit analog-to-digital converter (ADC), and a continuous wave (CW) mixer. The VCA includes a low-noise amplifier (LNA), a voltage-controlled attenuator (VCAT), a programmable gain amplifier (PGA), and a low-pass filter (LPF). LNA gain is programmable and supports 250-mVPP to 1-VPP input signals and programmable active termination. The ultra-low noise VCAT provides an attenuation control range of 40 dB and improves overall low-gain SNR, which benefits harmonic and near-field imaging. The PGA provides gain options of 24 dB and 30 dB. In front of the ADC, an LPF can be configured at 10 MHz, 15 MHz, 20 MHz, 30 MHz, 35 MHz, or 50 MHz to support ultrasound applications with different frequencies.
The AFE58JD18 also integrates a low-power passive mixer and a low-noise summing amplifier to create an on-chip CWD beamformer. 16 selectable phase delays can be applied to each analog input signal. Furthermore, a unique third- and fifth-order harmonic suppression filter is implemented to enhance CW sensitivity
The high-performance, 14-bit ADC achieves 75-dBFS SNR. This ADC ensures excellent SNR at low-chain gain. The device can operate at maximum speeds of 65 MSPS and 80 MSPS, providing a 14-bit and a 12-bit output, respectively.
The ADC low-voltage differential signaling (LVDS) outputs enable a flexible system integration that is desirable for miniaturized systems.
The AFE58JD18 additionally includes an optional digital demodulator and JESD204B data packing blocks after the 12- or 14-bit ADC. The digital in-phase and quadrature (I/Q) demodulator with programmable fractional decimation filters accelerates computationally-intensive algorithms at low power. A JESD204B interface that runs up to 5 Gbps further reduces the circuit board routing challenges in high-channel count systems.
The AFE58JD18 also allows various power and noise combinations to be selected to optimize system performance. Therefore, the AFE58JD18 is a suitable ultrasound AFE solution for both high-end and portable systems.
The AFE58JD18 is available in a 15-mm × 15-mm NFBGA-289 package (ZBV package, S-PBGA-N289) and is specified for operation from –40°C to 85°C. The device pinout is also similar to the AFE5816 device family.
AFE5816 Data Sheet, SBAS688
MicroStar BGA Packaging Reference Guide, SSYZ015
Clocking High-Speed Data Converters, SLYT075
Design for a Wideband Differential Transimpedance DAC Output, SBAA150
TI Active Filter Design Tool, WEBENCH® Filter Designer
CDCM7005 Data Sheet, SCAS793
CDCE72010 Data Sheet, SCAS858
TLV5626 Data Sheet, SLAS236
DAC7821 Data Sheet, SBAS365
THS413x Data Sheet, SLOS318
OPA1632 Data Sheet, SBOS286
LMK048x Data Sheet, SNAS489
OPA2211 Data Sheet, SBOS377
ADS8413 Data Sheet, SLAS490
ADS8472 Data Sheet, SLAS514
ADS8881 Data Sheet, SBAS547
SN74AUP1T04 Data Sheet, SCES800
UCC28250 Data Sheet,SLUSA29
ISO7240 Data Sheet, SLLS868
All trademarks are the property of their respective owners.
These devices have limited built-in ESD protection. The leads should be shorted together or the device placed in conductive foam during storage or handling to prevent electrostatic damage to the MOS gates.
Recipient agrees to not knowingly export or re-export, directly or indirectly, any product or technical data (as defined by the U.S., EU, and other Export Administration Regulations) including software, or any controlled product restricted by other applicable national regulations, received from disclosing party under nondisclosure obligations (if any), or any direct product of such technology, to any destination to which such export or re-export is restricted or prohibited by U.S. or other applicable laws, without obtaining prior authorization from U.S. Department of Commerce and other competent Government authorities to the extent required by those laws.
SLYZ022 — TI Glossary.
This glossary lists and explains terms, acronyms, and definitions.