SLASEQ7E
May 2018 – March 2019
AFE7681
,
AFE7683
,
AFE7684
,
AFE7685
,
AFE7686
PRODUCTION DATA.
1
Device Overview
1.1
Features
1.2
Applications
1.3
Description
1.4
Functional Block Diagram
2
Revision History
3
Device Comparison
4
Device and Documentation Support
4.1
Device Support
4.1.1
Third-Party Products Disclaimer
4.2
Documentation Support
4.2.1
Related Documentation
4.3
Related Links
4.4
Community Resources
4.5
Trademarks
4.6
Electrostatic Discharge Caution
4.7
Export Control Notice
4.8
Glossary
5
Mechanical, Packaging, and Orderable Information
5.1
Packaging Information
Package Options
Mechanical Data (Package|Pins)
ABJ|400
MCBG079C
Thermal pad, mechanical data (Package|Pins)
Orderable Information
slaseq7e_oa
slaseq7e_pm
1.1
Features
14-Bit resolution
Sample rate:
DAC: 9GSPS
ADC: 3GSPS
RF Frequency range: up to 5.2 GHz
Maximum RF signal bandwidth
Quad-channel mode (4T4R): 800 MHz (single-band); 300 MHz (dual-band)
Dual-channel mode (2T2R): 1200 MHz (TX)/1000 MHz (RX) (single-band); 800MHz(dual-band)
On-chip dual selectable DSAs per RX channel
Integrated TX DSA functionality
Digital:
Dual band digital up-converters (DUCs)
Dual Band digital down-converters (DDCs)
32-Bit NCOs for DUCs/DDCs
Interpolation ratio: 6x, 8x, 9x, 12x, 16x, 18x, 24x, 36x
Decimation ratio: /2, /3, /4, /6, /8, /9, /12, /16, /18, /24, /32
RX/FB Dynamic switching for TDD
Interface:
8 SerDes Transceivers up to 15Gbps
16-Bit and 12-bit JESD204B transport layer formatting with 8b/10b encoding
Subclass 1 multi-device synchronization
Clock:
Internal PLL/VCO to generate DAC and ADC clocks
Package: 17mm x 17mm FC BGA, 0.8mm pitch
Power supplies: 1.85 V, 1.15 V, 1.0 V, –1.8 V