SLOSE44A October 2019 – March 2020 AFE7700
PRODUCTION DATA.
The AFE7700 device is a high-performance, multichannel transceiver, integrating four direct up-conversion transmitter chains, four direct down-conversion receiver chains, and two wideband RF sampling digitizing auxiliary chains (feedback paths). The high dynamic range of the transmitter and receiver chains enables high performance wireless transceiver systems.
The low power dissipation and large channel integration of the AFE7700 allows the device to address the power and size constraints of multi-antenna and phased array systems. The wideband and high dynamic range feedback path can assist the Digital Pre-Distortion (DPD) of power amplifiers and IQ correction in the transmitter chain. The fast SerDes speed can reduce the number of lanes required to transfer the data in and out.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
AFE7700 | FCBGA (400) | 17.00 mm × 17.00 mm |