SBASAG3A
July 2023 – October 2023
AFE7728D
,
AFE7768D
,
AFE7769D
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Revision History
5
Device and Documentation Support
5.1
Receiving Notification of Documentation Updates
5.2
Support Resources
5.3
Trademarks
5.4
Electrostatic Discharge Caution
5.5
Glossary
6
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
ABJ|400
MCBG079C
Thermal pad, mechanical data (Package|Pins)
Orderable Information
sbasag3a_oa
sbasag3a_pm
1
Features
Quad (AFE776xD) / Dual (AFE7728D) transmitters based on 0-IF up-conversion architecture:
Up to 650 MHz (AFE77x8D) / 730 MHz (AFE7769D) of RF transmitted DPD expansion bandwidth per chain
Quad (AFE776xD) / Dual (AFE7728D) receivers based on 0-IF down-conversion architecture:
Up to 200 MHz (AFE77x8D) / 300 MHz (AFE7769D) of RF received bandwidth per chain
Feedback chain based on direct RF sampling architecture:
Up to 650 MHz (AFE77x8D) / 730 MHz (AFE7769D) of RF observed DPD expansion bandwidth
Integrated CFR/DPD for PA linearization
Up to 200MHz (AFE77x8D) / 300MHz (AFE7769D) instantaneous bandwidth
Up to 650MHz (AFE77x8D) / 730MHz (AFE7769D) DPD expansion bandwidth
Integrated CFR/DPD for PA linearization
Multistage CFR with configurable cancelling pulses
Hardware accelerated DPD estimation engine
Signal Dynamics based corrector for GaN PA linearization
Smart data capture
RF frequency range: 600 MHz to 6 GHz
Four wideband fractional-N PLL, VCO for TX and RX LO
Dedicated integer-N PLL, VCO for data converters clock generation
JESD204B and JESD204C SerDes interface support:
4 SerDes transceivers up to 29.5 Gbps
8b/10b and 64b/66b encoding
16-bit, 12-bit, 24-bit and 32-bit formatting
Subclass 1 multi-device synchronization
Package: 17-mm × 17-mm FCBGA, 0.8-mm pitch