SLASF43 December 2023 AFE782H1 , AFE882H1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In SPI mode and UBM, every response from the AFEx82H1 includes a set of status bits. For SPI mode bit order, see Section 6.5.3.1. For UBM bit order, Section 6.5.4.1.
STATUS BIT | DESCRIPTION | NOTES / REFERENCE |
---|---|---|
ALARM_IRQ | 1h = ALARM_IRQ asserted 0h = Normal operation |
From the GEN_STATUS(1) register (Table 7-33). See also Section 6.3.4. |
CRC_ERR (CRC enabled SPI only) |
1h = CRC error detect in input frame 0h = No CRC error detected |
Generated by the SPI on a frame by frame basis. See Section 6.5.3.3. |
GEN_IRQ | 1h = GEN_IRQ asserted 0h = Normal Operation |
From the ALARM_STATUS(1) register (Table 7-32). See also Section 6.3.4. |
MODEM_IRQ | 1h = MODEM_IRQ asserted 0h = Normal operation |
From the GEN_STATUS(1) register (Table 7-33). See also Section 6.3.4. |
OSC_DIV_1024 (UBM mode) |
1h = Sampled signal is high 0h = Sampled signal is low |
Subdivided internal oscillator clock signal (frequency divided by 1024) sampled at the falling edge of the status byte start bit. See also Section 6.3.8. |
OSC_DIV_2 (SPI mode) | 1h = Sampled signal is high 0h = Sampled signal is low |
Subdivided internal oscillator clock signal (frequency divided by 2) sampled at CS falling edge. See also Section 6.3.8. |
R/IRQn (UBM only) | 1h = Read request 0h = IRQ event |
Generated by the UART interface on a frame by frame basis. See Section 6.5.4.1 for details. |
RBIST | 1h = RBIST busy (registers not readable) 0h = RBIST done (registers readable) |
RBIST running status. See Section 6.4.2 for details. |
RESET | 1h = First readback after RESET 0h = All other readbacks |
From the GEN_STATUS register (Table 7-33). See also Section 6.4.3. |