SLASF43 December   2023 AFE782H1 , AFE882H1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  Recommended Operating Conditions
    4. 5.4  Thermal Information
    5. 5.5  Electrical Characteristics
    6. 5.6  Timing Requirements
    7. 5.7  Timing Diagrams
    8. 5.8  Typical Characteristics: VOUT DAC
    9. 5.9  Typical Characteristics: ADC
    10. 5.10 Typical Characteristics: Reference
    11. 5.11 Typical Characteristics: HART Modem
    12. 5.12 Typical Characteristics: Power Supply
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  Digital-to-Analog Converter (DAC) Overview
        1. 6.3.1.1 DAC Resistor String
        2. 6.3.1.2 DAC Buffer Amplifier
        3. 6.3.1.3 DAC Transfer Function
        4. 6.3.1.4 DAC Gain and Offset Calibration
        5. 6.3.1.5 Programmable Slew Rate
        6. 6.3.1.6 DAC Register Structure and CLEAR State
      2. 6.3.2  Analog-to-Digital Converter (ADC) Overview
        1. 6.3.2.1 ADC Operation
        2. 6.3.2.2 ADC Custom Channel Sequencer
        3. 6.3.2.3 ADC Synchronization
        4. 6.3.2.4 ADC Offset Calibration
        5. 6.3.2.5 External Monitoring Inputs
        6. 6.3.2.6 Temperature Sensor
        7. 6.3.2.7 Self-Diagnostic Multiplexer
        8. 6.3.2.8 ADC Bypass
      3. 6.3.3  Programmable Out-of-Range Alarms
        1. 6.3.3.1 Alarm-Based Interrupts
        2. 6.3.3.2 Alarm Action Configuration Register
        3. 6.3.3.3 Alarm Voltage Generator
        4. 6.3.3.4 Temperature Sensor Alarm Function
        5. 6.3.3.5 Internal Reference Alarm Function
        6. 6.3.3.6 ADC Alarm Function
        7. 6.3.3.7 Fault Detection
      4. 6.3.4  IRQ
      5. 6.3.5  HART Interface
        1. 6.3.5.1  FIFO Buffers
          1. 6.3.5.1.1 FIFO Buffer Access
          2. 6.3.5.1.2 FIFO Buffer Flags
        2. 6.3.5.2  HART Modulator
        3. 6.3.5.3  HART Demodulator
        4. 6.3.5.4  HART Modem Modes
          1. 6.3.5.4.1 Half-Duplex Mode
          2. 6.3.5.4.2 Full-Duplex Mode
        5. 6.3.5.5  HART Modulation and Demodulation Arbitration
          1. 6.3.5.5.1 HART Receive Mode
          2. 6.3.5.5.2 HART Transmit Mode
        6. 6.3.5.6  HART Modulator Timing and Preamble Requirements
        7. 6.3.5.7  HART Demodulator Timing and Preamble Requirements
        8. 6.3.5.8  IRQ Configuration for HART Communication
        9. 6.3.5.9  HART Communication Using the SPI
        10. 6.3.5.10 HART Communication Using UART
        11. 6.3.5.11 Memory Built-In Self-Test (MBIST)
      6. 6.3.6  Internal Reference
      7. 6.3.7  Integrated Precision Oscillator
      8. 6.3.8  Precision Oscillator Diagnostics
      9. 6.3.9  One-Time Programmable (OTP) Memory
      10. 6.3.10 GPIO
      11. 6.3.11 Timer
      12. 6.3.12 Unique Chip Identifier (ID)
      13. 6.3.13 Scratch Pad Register
    4. 6.4 Device Functional Modes
      1. 6.4.1 DAC Power-Down Mode
      2. 6.4.2 Register Built-In Self-Test (RBIST)
      3. 6.4.3 Reset
    5. 6.5 Programming
      1. 6.5.1 Communication Setup
        1. 6.5.1.1 SPI Mode
        2. 6.5.1.2 UART Mode
        3. 6.5.1.3 SPI Plus UART Mode
        4. 6.5.1.4 HART Functionality Setup Options
      2. 6.5.2 GPIO Programming
      3. 6.5.3 Serial Peripheral Interface (SPI)
        1. 6.5.3.1 SPI Frame Definition
        2. 6.5.3.2 SPI Read and Write
        3. 6.5.3.3 Frame Error Checking
        4. 6.5.3.4 Synchronization
      4. 6.5.4 UART Interface
        1. 6.5.4.1 UART Break Mode (UBM)
          1. 6.5.4.1.1 Interface With FIFO Buffers and Register Map
      5. 6.5.5 Status Bits
      6. 6.5.6 Watchdog Timer
  8. Register Maps
    1. 7.1 AFEx82H1 Registers
  9. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Multichannel Configuration
    2. 8.2 Typical Application
      1. 8.2.1 4-mA to 20-mA Current Transmitter
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
          1. 8.2.1.2.1 Current Loop Control
          2. 8.2.1.2.2 HART Connections
          3. 8.2.1.2.3 Input Protection and Rectification
          4. 8.2.1.2.4 System Current Budget
        3. 8.2.1.3 Application Curves
    3. 8.3 Initialization Setup
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • RRU|24
Thermal pad, mechanical data (Package|Pins)
Orderable Information
FIFO Buffer Flags

Status bits exist for both transmit and receive FIFO buffers in the MODEM_STATUS, FIFO_STATUS and FIFO_H2U_RD registers. These include full, empty, and level flags. Buffer level flags are used to trigger IRQs for HART communication; see also Section 6.3.5.8. The status fields in the FIFO_H2U_RD register represent the state of FIFO_H2U before the read is performed and the data byte is dequeued. This implementation means that if the EMPTY_ FLAG is set, the data byte received in that frame is invalid. Similarly, the LEVEL field represents the 4 MSBs for the FIFO_H2U level before dequeuing. The LSB is not reported, and there are only five internal bits to represent 32 levels; therefore, the LEVEL = 0 is reported when the actual level is 0, 1, or 32. Use FULL_FLAG and EMPTY_FLAG when LEVEL = 0 to differentiate between these three cases.

The FIFO_H2U and FIFO_U2H buffers have 32 levels; however, the level setting for generating IRQ events only uses four bits. For the receive FIFO_H2U buffer, the LSB in the FIFO level threshold comparison is always 1 (FIFO_CFG.H2U_LEVEL_SET[3:0], 1). This configuration is designed to alert the user when FIFO_H2U is getting nearly full so as to enable a timely data dequeue, and prevent the loss of incoming HART data due to FIFO overload. For this reason, the FIFO_H2U_LEVEL_FLAG is also a greater-than (>) comparison to the FIFO_CFG.H2U_LEVEL_SET. For example, if FIFO_CFG.H2U_LEVEL_SET = 4’b1000, then when the level of the FIFO_H2U > 5’b10001, the FIFO_H2U_LEVEL_FLAG is set. Setting FIFO_CFG.H2U_LEVEL_SET = 4’b1111 (default) effectively disables this flag. Use FIFO_H2U_FULL_ FLAG to detect the FIFO_H2U full event. When the FIFO_H2U is full, the new incoming data are blocked from enqueuing into the FIFO and ignored to preserve the existing data.

Similarly, for the transmit FIFO_U2H buffer, the LSB in the FIFO level threshold comparison is always 0 (FIFO_CFG.U2H_LEVEL_SET[3:0], 0). This configuration is designed to alert the user when FIFO_U2H is getting nearly empty so as to enable a timely data enqueue, and prevent FIFO_U2H from becoming empty prematurely and causing a gap error on the HART bus. For this reason, the FIFO_U2H_LEVEL_FLAG is also a less-than (<) comparison with the FIFO_CFG.U2H_LEVEL_SET. For example, if FIFO_CFG.U2H_LEVEL_SET = 4’b1000, then when the level of the FIFO_U2H < 5’b10000, the FIFO_U2H_LEVEL_FLAG is set. Setting FIFO_CFG.U2H_LEVEL_SET = 4’b0000 (default) effectively disables this flag. Use FIFO_U2H_EMPTY_ FLAG to detect the FIFO_U2H empty event.

To avoid buffer overflow, monitor the level of FIFO_U2H by watching for a buffer-full or buffer-threshold event. If the FIFO_U2H_LEVEL_FLAG bit in the MODEM_STATUS_MASK register is set to 0, the IRQ pin toggles when the threshold is exceeded. Similarly, an alarm can be triggered based on the FIFO_U2H_FULL_FLAG bit in the MODEM_STATUS register. When the FIFO_U2H is full the new incoming data are blocked from enqueuing into the FIFO and ignored to preserve the existing data.