SBASA44B
august 2021 – june 2023
AFE7900
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Revision History
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Recommended Operating Conditions
5.4
Thermal Information
5.5
Transmitter Electrical Characteristics
5.6
RF ADC Electrical Characteristics
5.7
PLL/VCO/Clock Electrical Characteristics
5.8
Digital Electrical Characteristics
5.9
Power Supply Electrical Characteristics
5.10
Timing Requirements
5.11
Switching Characteristics
5.12
Typical Characteristics
5.12.1
RX Typical Characteristics 30 MHz and 400 MHz
5.12.2
RX Typical Characteristics at 800MHz
5.12.3
RX Typical Characteristics 1.75GHz to 1.9GHz
5.12.4
RX Typical Characteristics 2.6GHz
5.12.5
RX Typical Characteristics 3.5GHz
5.12.6
RX Typical Characteristics 4.9GHz
5.12.7
TX Typical Characteristics at 30MHz and 400MHz
5.12.8
TX Typical Characteristics at 800MHz
5.12.9
TX Typical Characteristics at 1.8GHz
5.12.10
TX Typical Characteristics at 2.6GHz
5.12.11
TX Typical Characteristics at 3.5GHz
5.12.12
TX Typical Characteristics at 4.9GHz
5.12.13
TX Typical Characteristics at 7.1GHz
5.12.14
PLL and Clock Typical Characteristics
6
Device and Documentation Support
6.1
Receiving Notification of Documentation Updates
6.2
Support Resources
6.3
Trademarks
6.4
Electrostatic Discharge Caution
6.5
Glossary
7
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
ABJ|400
MCBG079C
ALK|400
MPBGAU3B
Thermal pad, mechanical data (Package|Pins)
Orderable Information
sbasa44b_oa
sbasa44b_pm
1
Features
Request full data sheet
Quad RF sampling 12-GSPS transmit DACs
Quad RF sampling 3-GSPS receive ADCs
Dual RF sampling 3-GSPS feedback (auxilliary RX) ADCs
Maximum RF signal bandwidth:
4TX or 2FB: 1200 MHz or 2TX: 2400 MHz
RX): 1200 MHz (no FB), 600 MHz (with FB)
RF frequency range:
TX:
5
MHz -
7.4
GHz
RX/FB:
5
MHz -
7.4
GHz
Digital step attenuators (DSA):
TX: 40 dB range, 0.125-dB steps
RX or FB: 25 dB range, 0.5-dB steps
Single or dual-band DUC or DDCs for TX and RX
16x NCOs per TX or RX and FB
Optional Internal PLL or VCO for DAC or ADC clocks or external clock at DAC or ADC sample rate
Sysref Alignment Detector
SerDes data interface:
JESD204B and JESD204C compatible
8 SerDes transceivers up to 29.5 Gbps
Subclass 1 multi-device synchronization
Package: 17-mm × 17-mm FCBGA, 0.8-mm pitch