SBASAN5
july 2023
AFE7955
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Revision History
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Recommended Operating Conditions
5.4
Thermal Information AFE79xx
5.5
Transmitter Electrical Characteristics
5.6
RF ADC Electrical Characteristics
5.7
PLL/VCO/Clock Electrical Characteristics
5.8
Digital Electrical Characteristics
5.9
Power Supply Electrical Characteristics
5.10
Timing Requirements
5.11
Switching Characteristics
5.12
Typical Characteristics
5.12.1
TX Typical Characteristics 800 MHz
5.12.2
TX Typical Characteristics at 1.8 GHz
5.12.3
TX Typical Characteristics at 2.6 GHz
5.12.4
TX Typical Characteristics at 3.5 GHz
5.12.5
TX Typical Characteristics at 4.9 GHz
5.12.6
TX Typical Characteristics at 8.1 GHz
5.12.7
TX Typical Characteristics at 9.6 GHz
5.12.8
RX Typical Characteristics at 800 MHz
5.12.9
RX Typical Characteristics at 1.75-1.9 GHz
5.12.10
RX Typical Characteristics at 2.6 GHz
5.12.11
RX Typical Characteristics at 3.5 GHz
5.12.12
RX Typical Characteristics at 4.9 GHz
5.12.13
RX Typical Characteristics at 8.1GHz
5.12.14
RX Typical Characteristics at 9.6 GHz
5.12.15
PLL and Clock Typical Characteristics
6
Device and Documentation Support
6.1
Receiving Notification of Documentation Updates
6.2
Support Resources
6.3
Trademarks
6.4
Electrostatic Discharge Caution
6.5
Glossary
7
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
ABJ|400
MCBG079C
ALK|400
MPBGAU3B
Thermal pad, mechanical data (Package|Pins)
Orderable Information
sbasan5_oa
sbasan5_pm
1
Features
Dual RF sampling 12-GSPS transmit DACs
Triple RF sampling 3-GSPS receive ADCs
Maximum RF signal bandwidth: 1200 MHz
RF frequency range: 600 MHz - 12 GHz
Digital step attenuators (DSA):
TX: 40 dB range, 0.125-dB steps
RX: 25 dB range, 0.5-dB steps
Single or dual-band DUC or DDCs
16x NCOs per TX or RX
Optional Internal PLL or VCO for DAC or ADC clocks or external clock at DAC or ADC sample rate
SerDes data interface:
JESD204B and JESD204C compatible
8 SerDes transceivers up to 29.5 Gbps
Subclass 1 multi-device synchronization
Package: 17-mm × 17-mm FCBGA, 0.8-mm pitch