SBASAM4
September 2024
AFE8190
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Device and Documentation Support
4.1
Receiving Notification of Documentation Updates
4.2
Support Resources
4.3
Trademarks
4.4
Electrostatic Discharge Caution
4.5
Glossary
5
Revision History
6
Mechanical, Packaging, and Orderable Information
6.1
Tray Information
Package Options
Mechanical Data (Package|Pins)
AMJ|784
Thermal pad, mechanical data (Package|Pins)
Orderable Information
sbasam4_oa
sbasam4_pm
1
Features
Sixteen RF sampling 12GSPS transmit DACs
Sixteen RF sampling 5GSPS receive ADCs
Quad RF sampling 5GSPS feedback ADCs
Maximum RF signal bandwidth:
TX/FB: 800MHz.
RX: 600MHz
RF frequency range: up to 7.2GHz
Digital Step Attenuators (DSA):
TX: 39dB range, 1dB analog and 0.125dB digital steps
RX: 30dB range, 1dB step
FB: 25dB range, 1dB step
Single DUC/DDCs per chain
Supports TDD operation with fast switching between TX and RX
Internal PLL/VCO to generate DAC/ADC clocks
Optional external CLK at DAC or ADC rate
Digital Data Interface:
JESD204B and JESD204C
16 SerDes transceivers up to 32.5Gbps
8b/10b and 64b/66b Encoding
12-bit, 16-bit, 24-bit and 32-bit resolution
Subclass 1 multi-device synchronization
Package:
23mm × 23mm FCBGA, 0.8mm pitch