SLASF43 December 2023 AFE782H1 , AFE882H1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The AFEx82H1 are extremely low-power 16-bit and 14-bit voltage output DACs. The DACs support an output range of 0 V to 2.5 V. These devices have an onboard oscillator and an optional precision internal reference. This DAC is designed for analog voltage or current output modules. These devices also feature a SAR ADC that is used to measure internal and external nodes for making diagnostic measurements with fault detection and alarm actions. Use these diagnostic measurements together with the CRC and watchdog timer monitoring for device and system monitoring for functional safety.
The AFEx82H1 devices support modem functionality with the Highway Addressable Remote Transducer (HART) Protocol through SPI or UART communications. A HART interface is created through modulation and demodulation using the SPI or UART. Demodulate the input through band-pass filtering internal or external to the device.
The PVDD power supply has an operating range of 2.7 V to 5.5 V. The VDD is powered from an onboard LDO. Run the digital interface supply, IOVDD, from 1.71 V to 5.5 V.