SLASF43 December 2023 AFE782H1 , AFE882H1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The VOUT output pin is driven by the DAC output buffer amplifier. The output amplifier default settings are designed to drive capacitive loads as high as 100 pF without oscillation. The output buffer is able to source and sink 1 mA. The device implements short-circuit protection for momentary output shorts to ground and VDD supply. The source and sink short-circuit current thresholds are set to 5 mA.