SLASF43 December 2023 AFE782H1 , AFE882H1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
In UBM, the HART data characters are interleaved with break commands for register map access or interrupt reporting.
The device reports parity and frame errors received on UARTIN. These status bits can be found in the GEN_STATUS register and are maskable to create IRQ events.
Avoid the large gaps between the HART bytes. The HART standard has a gap specification of 11 bit times (11 × tBAUDHART ms); therefore, gaps longer than 10.5 HART bit times (10.5 × tBAUDHART ms) can cause a gap error in the HART modem.
The following timing diagrams illustrate examples of microcontroller communication with the device registers, as well as HART transmit and receive data transfers.