The ALM2402F-Q1 is a dual-power op amp with features and performance that make this device preferable for resolver-based automotive applications. The high gain bandwidth and slew rate of the device, along with a continuous high-output current-drive capability, make this device an excellent choice to provide a low distortion and differential high amplitude excitation required for modern resolvers. Current limiting and overtemperature detection enhance overall system robustness when driving analog signals over wires that are susceptible to faults.
The ALM2402F-Q1 rail-to-rail output, enabled by the low Rds(on) PMOS and NMOS transistors, keeps the power dissipation low. The small HTSSOP package with thermal pad and low RθJA allows users to deliver high currents to loads while minimizing board space. This minimized board space is one of the key advantages offered by the ALM2402F-Q1 when used in modern hybrid and electric vehicles.
The ALM2402F-Q1 maximum output voltage is determined using the Maximum Output Voltage vs Frequency plot at the bottom of this page.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ALM2402F-Q1 | HTSSOP (14) | 5.00 mm × 4.40 mm |
Changes from Revision A (September 2019) to Revision B (October 2021)
Changes from Revision * (May 2019) to Revision A (September 2019)
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 6, 14 | Input | Ground pin (both ground pins must be used and connected together on board) |
IN(1)+ | 2 | Input | Noninverting op amp input terminal 1 |
IN(2)+ | 4 | Input | Noninverting op amp input terminal 2 |
IN(1)– | 1 | Input | Inverting op amp input terminal 1 |
IN(2)– | 5 | Input | Inverting op amp input terminal 2 |
NC | 7, 8 | — | No internal connection (do no connect) |
OTF/SH_DN | 3 | Input/output | Overtemperature flag and shutdown (see Table 7-1 for truth table) |
OUT(1) | 13 | Output | Op amp output 1 |
OUT(2) | 9 | Output | Op amp output 2 |
VS | 11 | Input | Gain stage supply pin |
VS_O(1) | 12 | Input | Output stage supply pin |
VS_O(2) | 10 | Input | Output stage supply pin |
Thermal pad | — | — | Connect the exposed thermal pad to ground for best thermal performance. Do not connect the thermal pad to any pin other than GND. The thermal pad can also be left floating. |