SBOS927B May 2019 – October 2021 ALM2402F-Q1
PRODUCTION DATA
For this design example, use the parameters listed in Table 8-1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Ambient temperature range | –40°C to +125°C |
Available supply voltages | 12 V |
EMC capacitance (CL) | 50 nF |
Excitation input voltage range | 2 VRMS to 7 VRMS |
Excitation frequency | 10 kHz |