SBOS927B May 2019 – October 2021 ALM2402F-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |
---|---|---|---|---|
Input supply voltage, VS = (V+) – V(–) | 4.5 | 16 | V | |
Output supply voltage, VS_O | 3 | 16 | V | |
Continous output current (sourcing) (1) | 400 | mA | ||
Continous output current (sinking) (1) | 400 | mA | ||
OTF input high voltage (op amp on or full operational state) | 1 | V | ||
OTF input low voltage (op amp off or shutdown state) | 0.35 | V | ||
Postitive and negative input to GND voltage | 0 | 7 | V | |
Overtemperature flag pin voltage | 2 | 5 | V | |
Specified temperature | –40 | 125 | °C |