SBOS927B May 2019 – October 2021 ALM2402F-Q1
PRODUCTION DATA
at TA= 25°C, VS = 12 V, VCM= VS_O1= VS_O2= VS/2, and RL= 10 kΩ (unless otherwise noted)
5 typical units |
Gain = 1 V/V |
VO = 8 VPP | Gain = 2 V/V | Measurement bandwidth = 80 kHz |
5 typical units |
10-mV output step | Gain = 1 V/V |
VS = 4.5 V |
VIN = 5 V |
PRF = –10 dBm |
5 typical units |
CLOAD = 200 nF | RL = 50 Ω |
Input signal frequency =1 kHz | Measurement bandwidth = 80 kHz |
5 typical units | VO = 8 VPP |
RL = 100 Ω |
10-mV output step | Gain = –1 V/V |
VIN = 10 mVPP |